Categories

 
Currency

Display For Flow Meter and Temperature Sensor

Part No. DCB-FMTP01 In-Stock Icon In Stock FedEx orders placed in the next 9 hrs, 31 mins ship today.
$49.99
Volume Pricing
Qty 1 : $49.99/ea
5 : $49.09
10 : $48.19
25+ : $47.29
RoHS CertifiedREACH Certified

The DCB-FMTP01 can display the temperature and flow rate values from a Koolance 10K Ohm thermistor and flow meter (sold separately). It can also sound an audio alarm based on the flow rate or temperature. It requires 12VDC input power, and includes two different wiring harnesses.

The display is compatible with the below Koolance flow meter models, but can be configured for other custom pulse factors:

  • INS-FM14
  • INS-FM16
  • INS-FM17H (hall effect)
  • INS-FM17N
  • INS-FM18
  • INS-FM19
  • SEN-FM18T10

A bracket is included to optionally mount the display directly to a Koolance flow meter. Due to size constraints, only certain models of Koolance flow meters and tube fittings are compatible with the bracket. These include flow meter models: INS-FM14, INS-FM17H, INS-FM17N, INS-FM18, and SEN-FM18T10. The bracket supports tube fittings on the flow meter with an outer diameter up to 22.4mm (0.88in). This includes Koolance barb fittings for tubing up to 13mm (1/2in) internal diameter, or Koolance compression fittings for tubing up to 13mm (1/2in) outer diameter.


General
Weight 0.38 lb (0.17 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.