New Products
Display: List / Grid
The DCB-FMTP01 can display the temperature and flow rate values from a Koolance 10K Ohm thermistor and flow meter (sold separately). It can also sound an audio alarm based on the flow rate or temperature. It requires 12VDC input power, and include ...
$49.99
The TLH-300 is a recirculating thermoelectric liquid chiller rated at 300W, or 1024 BTU/hr (@25°C liquid & ambient). The liquid temperature accuracy is precisely controlled to +/-0.1ºC based on a single configurable set point. The system also ...
$2,999.99
Koolance's inline flow meters provide electronic indication of real-time coolant flow rate. This model uses a hall effect sensor to detect impeller rotation speed. G 1/4 BSPP fitting threads, and primary materials are nickel-plated brass and a ...
$26.99
HX-480YC is a medium thickness (34mm, 1.3in) copper core radiator with a fin density of 17 FPI (fins per inch) and dual pass coolant design. Redundant G 1/4 BSPP parallel fitting ports allow for alternate tubing orientations, splitting, or conveni ...
$82.49
HX-360YC is a medium thickness (34mm, 1.3in) copper core radiator with a fin density of 17 FPI (fins per inch) and dual pass coolant design. Redundant G 1/4 BSPP fitting ports allow for alternate tubing orientations, splitting, or convenient tempe ...
$60.99
HX-240YC is a medium thickness (34mm, 1.3in) copper core radiator with a fin density of 17 FPI (fins per inch) and dual pass coolant design. Redundant G 1/4 BSPP parallel fitting ports allow for alternate tubing orientations, splitting, or conveni ...
$55.49
HX-120YC is a medium thickness (34mm, 1.3in) copper core radiator with a fin density of 17 FPI (fins per inch) and dual pass coolant design. Redundant G 1/4 BSPP parallel fitting ports allow for alternate tubing orientations, splitting, or conveni ...
$44.49
Koolance push-to-connect tube fitting for 1/2in (12.7mm) OD dense plastic tubing, G 1/4 BSPP thread. (Not for use with softer plastic materials, such as Koolance's PVC or PU tubing.) A toothed collet and dual o-rings secure tubing when inserted. T ...
$13.49
Koolance push-to-connect tube fitting for 1/4in (6.35mm) OD dense plastic tubing, G 1/4 BSPP thread. (Not for use with softer plastic materials, such as Koolance's PVC or PU tubing.) A toothed collet and dual o-rings secure tubing when inserted. T ...
$10.74
Koolance push-to-connect tube fitting for 3/8in (9.5mm) OD dense plastic tubing, G 1/4 BSPP thread. (Not for use with softer plastic materials, such as Koolance's PVC or PU tubing.) A toothed collet and dual o-rings secure tubing when inserted. To ...
$10.99
Koolance patented quick disconnect no-spill coupling with automatic shutoff. 1/4 NPT (tapered) threaded male fitting for screwing directly into a component of the same threading. It will only fit a Koolance QDT3 female quick disconnect.
After ...
$17.49
Expected Jun 19
Koolance patented quick disconnect no-spill coupling with automatic shutoff. G 1/4 BSPP (parallel) thread male fitting for screwing directly into a water block or other component. It will only fit a Koolance QDT2 female quick disconnect.
Afte ...
$17.99
Koolance patented quick disconnect no-spill coupling with automatic shutoff. 3/8 NPT (tapered) thread female fitting for screwing directly into a component of the same threading. It will only fit a Koolance QDT4 male quick disconnect.
After p ...
$30.49
Koolance patented quick disconnect no-spill coupling with automatic shutoff. G 3/8 BSPP (parallel) thread female fitting for screwing directly into a water block or other component of same threading. It will only fit a Koolance QDT4 male quick dis ...
$24.99
Koolance patented quick disconnect no-spill coupling with automatic shutoff. 1/4 NPT (tapered) male fitting for screwing directly into a component of the same threading. It will only fit a Koolance QDT2 female quick disconnect.
After pulling ...
$16.49
Stay Connected