Categories

 
Currency

EX2-755 Computer Liquid Cooling System, Rev2.0

Part No. EX2-755

Ship From?Price (1pc)Stock
USA FlagUSA$489.8910
S.Korea FlagS.Korea$425.990
Volume Pricing USA
Qty 1 : $489.89/ea
2 : $475.70
5 : $461.50
10 : $454.41
20+ : $447.31
Volume Pricing S.Korea
Qty 1 : $425.99/ea
2 : $413.65
5 : $401.31
10 : $395.14
20+ : $388.96
CE CertifiedRoHS CertifiedREACH Certified

EX2-755 is an ambient liquid cooling system designed with features for computer cooling. This model contains a dual x 120mm fan aluminum radiator, providing roughly 590W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant, and connect to your cold plate(s).

  • Cooling capacity: 590W (2013BTU/hr) with 25°C liquid-ambient delta @ 6LPM
  • Radiator fan speed: automatic based on temperature, or 10 manual levels
  • Pump: 10 manual speed levels, up to 6LPM (1.6GPM)
  • Adjust audio alarm based on 3 included temperature sensors
  • Relay trigger can be configured as NO or NC and adjusted based on temperature
  • Power input: 12VDC (via computer Molex plug), or 110/220VAC with separate adapter
  • Reservoir capacity: 157ml (5.3 fl oz)
  • G 1/4 BSPP threads on back for fittings

General
Weight 8.00 lb (3.63 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 60°C (140°F)
Min Temperature Tolerance (*No Freezing) -20°C (-4°F)
Noise (dBA) 34-46
Cooling Systems
Cooling Capacity 590W (2013BTU/hr) @ 25°C liquid-ambient (25°C dT)
Display Type LED
Max Flow Rate (10-13mm ID) 6LPM (1.6GPM)
Max Power Consumption 21W
Max Static Pressure (10-13mm ID) 0.5kgf/cm2 (6.8psi)
Power Source 12 VDC (110/220 VAC with Separate Adapter)
Radiator Aluminum, 2 x 120mm fans
Temperature Sensors 10K Thermistors
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
ex2-755_g2.png

ex2-755_g0.gif

ex2-755_g1.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.