GPU-180-H06 Water Block (Video/Motherboard Chipset) [06mm, 1/4in ID]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 14 November 2003
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
Featuring a very efficient 200W patented design, the GPU-180-H06 is Koolance's lowest-profile chipset cooler. It is created from high density solid copper and plated in gold.
Created from high density solid copper and plated in gold, the GPU-180 includes a sliding mounting bracket to fit all types of chipset mounting holes (video or motherboard).Two sizes of bracket tabs are included, plus mounting hooks for Intel chipsets and 8 aluminum self-adhesive video memory heat sinks.
| General | |
| Weight | 0.40 lb (0.18 kg) |
| Wetted Materials | Gold-Plated Copper, Engineering Resin, Silicone |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected