EX2-755 Computer Liquid Cooling System, Rev2.0
Part No. EX2-755
In Stock
Fedex orders placed now will ship on May 17th.
$425.99
Volume Pricing |
---|
Qty 1 : $425.99/ea |
2 : $413.65 |
5 : $401.31 |
10 : $395.14 |
20+ : $388.96 |
Add Related Products
Coolant
BSPP Fittings
BSPP Fittings
EX2-755 is an ambient liquid cooling system designed with features for computer cooling. This model contains a dual x 120mm fan aluminum radiator, providing roughly 590W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant, and connect to your cold plate(s).
- Cooling capacity: 590W (2013BTU/hr) with 25°C liquid-ambient delta @ 6LPM
- Radiator fan speed: automatic based on temperature, or 10 manual levels
- Pump: 10 manual speed levels, up to 6LPM (1.6GPM)
- Adjust audio alarm based on 3 included temperature sensors
- Relay trigger can be configured as NO or NC and adjusted based on temperature
- Power input: 12VDC (via computer Molex plug), or 110/220VAC with separate adapter
- Reservoir capacity: 157ml (5.3 fl oz)
- G 1/4 BSPP threads on back for fittings
General | |
Weight | 8.00 lb (3.63 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
Max Temperature Tolerance | 60°C (140°F) |
Min Storage Temperature (*No Freezing) | 0°C (32°F) |
Noise (dBA) | 34-46 |
Cooling Systems | |
Cooling Capacity | 590W (2013BTU/hr) @ 25°C liquid-ambient (25°C dT) |
Display Type | LED |
Max Flow Rate (10-13mm ID) | 6LPM (1.6GPM) |
Max Power Consumption | 21W |
Max Static Pressure (10-13mm ID) | 0.5kgf/cm2 (6.8psi) |
Power Source | 12 VDC (110/220 VAC with Separate Adapter) |
Radiator | Aluminum, 2 x 120mm fans |
Temperature Sensors | 10K Thermistors |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected