ERM-2K3U (3U) Rev1.1, Aluminum [no nozzles]
SKU: ERM-2K3U(Released: May, 2010)The ERM-2K3U can provide up to 2000W of potential heat dissipation and is housed in a multi-positional enclosure. This model uses an aluminum heat exchanger, Koolance PMP-450S pump running at 24V, and has a built-in power supply. Waterfall included. ...
ERM-2K3UCU (3U) Rev1.1, Copper [no nozzles]
SKU: ERM-2K3UCU(Released: May, 2010)The ERM-2K3UCU can provide up to 2000W of potential heat dissipation and is housed in a multi-positional enclosure. This model uses a copper core heat exchanger, Koolance PMP-450S pump running at 24V, and has a built-in power supply. Waterfall included. ...
Exos-LT, Black V3 [no nozzles]
SKU: EXT-400BK-V3(Released: Apr, 2010)At just under 5 pounds (2.2kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. "V3" has a more powerful pump (PMP-300), G 1/4 BSP threaded nozzle sockets, and newly updated electronics. Like all Exos systems, it will connect with any PC through a standard rear card slot. ...
INX-720BK-V2 Cooling System, Black V2 [10mm, 3/8in ID]
SKU: INX-720BK-V2(Released: May, 2009)The INX-720 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump with speed control. The INX-720 includes the mounting hardware required for installation. ...
INX-720SL-V2 Cooling System, Silver V2 [10mm, 3/8in ID]
SKU: INX-720SL-V2(Released: May, 2009)The INX-720 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump with speed control. The INX-720 includes the mounting hardware required for installation. ...
Exos-LT, Black V2 [06mm, 1/4in ID]
SKU: EXT-400BK-V2(Released: May, 2009)At just over 4 pounds (1.9kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. Like all Exos systems, it will connect with any PC through a standard rear card slot. ...
Exos-2 V2 (EX2-750BK-V2) Cooling System, Aluminum [no nozzles]
SKU: EX2-750BK-V2(Released: Mar, 2009)The Exos-2 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump, pump speed control, and rear G 1/4 BSP nozzle sockets. ...
Exos-2 V2, Silver [no nozzles]
SKU: EX2-750SL-V2(Released: Mar, 2009)The Exos-2 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump, pump speed control, and rear G 1/4 BSP nozzle sockets. ...
INX-2U Rack Cooling System [6mm, 1/4in]
SKU: INX-2U(Released: Jan, 2009)Conveniently add liquid cooling to an existing rack server chassis. The INX-2U uses a PMP-400 pump and four-fan radiator with an approximate heat dissipation potential of 340W. Among the three included temperature sensors is a pre-installed SEN-AP005PB coolant sensor. ...
ERM-2K3U (3U), 1 Pump [no nozzles]
SKU: ERM-2K3U_R0(Released: Jan, 2009)The ERM-2K3U continues Koolance's "ERM" series of dedicated liquid cooling systems for special thermal applications. It can provide up to approximately 2000W of potential heat dissipation, and is housed in a lightweight aluminum tower or rack-mountable enclosure. Waterfall also included. ...
PC5-1326SL, Silver [no nozzles or pump]
SKU: PC5-1326SL(Released: Jul, 2008)Koolance's 1300W aluminum PC5-1326 includes a quad-120mm fan heat exchanger and no pump, allowing you to choose your own. ...
PC5-1336BK, Black [no nozzles or pump]
SKU: PC5-1336BK(Released: Jul, 2008)Koolance's 1300W aluminum PC5-1326 includes a quad-120mm fan heat exchanger and no pump, allowing you to choose your own. ...
PC5-1336SL, Silver [no nozzles or pump]
SKU: PC5-1336SL(Released: Jul, 2008)Koolance's 1300W aluminum PC5-1326 includes a quad-120mm fan heat exchanger and no pump, allowing you to choose your own. ...
Exos-2.5 (EX2-1050BK) Cooling System [no nozzles]
SKU: EX2-1050BK(Released: Mar, 2008)The Exos-2.5 possesses triple 120mm fans and an extended heat exchanger for approximately 1000W of cooling capacity. Its powerful PMP-400 pump also better assists systems with multiple blocks, splitters, and other components that naturally reduce flow and pump pressure. ...
Exos-2.5, Silver [no nozzles]
SKU: EX2-1050SL(Released: Mar, 2008)The Exos-2.5 possesses triple 120mm fans and an extended heat exchanger for approximately 1000W of cooling capacity. Its powerful PMP-400 pump also better assists systems with multiple blocks, splitters, and other components that naturally reduce flow and pump pressure. ...
PlayStation 3 Complete Kit, Black [06mm, 1/4in]
SKU: KIT-PS3BK-SYS(Released: Sep, 2007)A complete liquid cooling solution for Sony's PlayStation 3. Never overheat again. ...
Exos-2 LX, Black [no nozzles]
SKU: EX2-752BK(Released: Sep, 2006)The Exos-2 LX expands performance by tripling the coolant flow rate over the original Exos-2. Pump = 8.5 L/min (2.25 gal/min), 6m (19.7ft) head with speed control. 750W of cooling capacity. ...
Exos-2 LX, Silver [no nozzles]
SKU: EX2-752SL(Released: Sep, 2006)The Exos-2 LX expands performance by tripling the coolant flow rate over the original Exos-2. Pump = 8.5 L/min (2.25 gal/min), 6m (19.7ft) head with speed control. 750W of cooling capacity. ...
ERM-3K4U5 (4U), 5 Pumps
SKU: ERM-3K4U5(Released: Sep, 2006)The Koolance ERM-3K4U is a dedicated 3000W liquid cooling system for very special thermal applications. With five powerful pumps, each unit might be configured to cool 20 or more computer processors. ...
PC4-1020BK, Black [no nozzles]
SKU: PC4-1020BK(Released: Aug, 2006)The Koolance 1000W aluminum PC4-1020 is a full size, ultra light-weight chassis. ...
PC4-1020SL, Silver [no nozzles]
SKU: PC4-1020SL(Released: Aug, 2006)The Koolance 1000W aluminum PC4-1020 is a full size, ultra light-weight chassis. ...
Xbox 360 Complete Kit, Black [06mm, 1/4in ID]
SKU: KIT-XB360BK-SYS(Released: Aug, 2006)A complete liquid cooling solution for Microsoft's Xbox 360 (Core/Arcade, Pro and Elite models). Never overheat again. ...
Xbox 360 Complete Kit, Silver [06mm, 1/4in]
SKU: KIT-XB360SL-SYS(Released: Aug, 2006)A complete liquid cooling solution for Microsoft's Xbox 360. Never overheat again. ...
PC4-1026SL, Silver [no nozzles]
SKU: PC4-1026SL(Released: Aug, 2006)Koolance's 1000W aluminum PC4-1026 is identical to the PC4-1025, but longer for E-ATX extended motherboards. ...
PC4-1024SL, Silver [no nozzles]
SKU: PC4-1024SL(Released: Feb, 2006)Koolance's 1000W aluminum PC4-1024 features a Lian-Li chassis with front and side locks, along with additional sound insulation lining. ...
PC4-1025BK, Black [no nozzles]
SKU: PC4-1025BK(Released: Feb, 2006)Koolance's 1000W aluminum PC4-1025 is a Lian-Li chassis with front and rear mesh grills to assist with ambient airflow. ...
PC4-1025SL, Silver [no nozzles]
SKU: PC4-1025SL(Released: Feb, 2006)Koolance's 1000W aluminum PC4-1025 is a Lian-Li chassis with front and rear mesh grills to assist with ambient airflow. ...
PC4-1036BK, Black [no nozzles]
SKU: PC4-1036BK(Released: Feb, 2006)Koolance's 1000W aluminum PC4-1036 has the same features found in the PC4-1025, but is both longer and taller for E-ATX extended motherboards and additional drive space. ...
PC4-1036SL, Silver [no nozzles]
SKU: PC4-1036SL(Released: Feb, 2006)Koolance's 1000W aluminum PC4-1036 has the same features found in the PC4-1025, but is both longer and taller for E-ATX extended motherboards and additional drive space. ...
Exos-LT, Black [06mm, 1/4in ID]
SKU: EXT-400BK(Released: Feb, 2006)At just over 4 pounds (1.9kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. Like all Exos systems, it will connect with any PC through a standard rear card slot. ...
Exos-LT, Silver [06mm, 1/4in]
SKU: EXT-400SL(Released: Feb, 2006)At just over 4 pounds (1.9kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. Like all Exos systems, it will connect with any PC through a standard rear card slot. ...
Aquian ICM-510+CPU [06mm, 1/4in ID]
SKU: ICM-510(Released: Oct, 2005)Keep your favorite case with the Koolance Aquian! An all-in-one liquid cooling system, it's designed to provide quick and easy installation inside an ATX chassis. The Aquian mounts to a standard rear 120mm fan grill... ...
PC3-426BK Plus, Black [06mm, 1/4in]
SKU: PC3-426BK-P(Released: Sep, 2005)The PC3-426+ features dual radiators, nearly doubling cooling performance to approximately 680W. The second Koolance radiator is preinstalled in the front with a blue LED dual ball-bearing fan. ...
PC3-426SL Plus, Silver [06mm, 1/4in]
SKU: PC3-426SL-P(Released: Sep, 2005)The PC3-426+ features dual radiators, nearly doubling cooling performance to approximately 680W. The second Koolance radiator is preinstalled in the front with a blue LED dual ball-bearing fan. ...
INX-720BK Cooling System [10mm, 3/8in ID]
SKU: INX-720BK(Released: Aug, 2005)The INX-720 is the complete internal cooling unit used in Koolance PC3-700 series systems. This is provided for those who wish to install it into a 3rd-party case. The INX-720 includes the mounting hardware required... ...
INX-720SL Cooling System [10mm, 3/8in ID]
SKU: INX-720SL(Released: Aug, 2005)The INX-720 is the complete internal cooling unit used in Koolance PC3-700 series systems. This is provided for those who wish to install it into a 3rd-party case. The INX-720 includes the mounting hardware required... ...
INX-420BK Cooling System [06mm, 1/4in]
SKU: INX-420BK(Released: Aug, 2005)The INX-420 is the complete internal cooling unit used in Koolance PC3-400 series systems. This is provided for those who wish to install it into a 3rd-party case. The INX-420 includes the mounting hardware required... ...
INX-420BU Cooling System, Blue [06mm, 1/4in]
SKU: INX-420BU(Released: Aug, 2005)The INX-420 is the complete internal cooling unit used in Koolance PC3-400 series systems. This is provided for those who wish to install it into a 3rd-party case. The INX-420 includes the mounting hardware required... ...
INX-420SL Cooling System [06mm, 1/4in]
SKU: INX-420SL(Released: Aug, 2005)The INX-420 is the complete internal cooling unit used in Koolance PC3-400 series systems. This is provided for those who wish to install it into a 3rd-party case. The INX-420 includes the mounting hardware required... ...
Aquian ICM-505+CPU [06mm, 1/4in]
SKU: ICM-505(Released: Jun, 2005)Keep your favorite case with the Koolance Aquian! An all-in-one liquid cooling system, it's designed to provide quick and easy installation inside an ATX chassis. The Aquian mounts to a standard rear 120mm fan grill... ...
PC3-724BK, Black [10mm, 3/8in]
SKU: PC3-724BK(Released: May, 2005)Koolance's 700W aluminum PC3-724 features a Lian-Li chassis with front and side locks, along with additional sound insulation lining. ...
PC3-724SL, Silver [10mm, 3/8in ID]
SKU: PC3-724SL(Released: May, 2005)Koolance's 700W aluminum PC3-724 features a Lian-Li chassis with front and side locks, along with additional sound insulation lining. ...
PC3-736BK, Black [10mm, 3/8in ID]
SKU: PC3-736BK(Released: May, 2005)Koolance's 700W aluminum PC3-736 has the same features found in the PC3-725, but is both longer and taller for E-ATX extended motherboards and additional drive space. ...
PC3-736SL, Silver [10mm, 3/8in ID]
SKU: PC3-736SL(Released: May, 2005)Koolance's 700W aluminum PC3-736 has the same features found in the PC3-725, but is both longer and taller for E-ATX extended motherboards and additional drive space. ...
Exos-2, Black [10mm, 3/8in]
SKU: EX2-750BK(Released: Feb, 2005)Derived from Koolance's internationally renowned "Exos" line, the 700W Exos-2 brings all new features and performance to the chassis independent cooling realm. ...
Exos-2, Silver [10mm, 3/8in]
SKU: EX2-750SL(Released: Feb, 2005)Derived from Koolance's internationally renowned "Exos" line, the 700W Exos-2 brings all new features and performance to the chassis independent cooling realm. ...
PC3-426SL, Silver [06mm, 1/4in]
SKU: PC3-426SL(Released: Feb, 2005)The PC3-426 features a compact 380W cooling system, ideal for single CPU, video card, hard drive, and motherboard liquid cooling. It is also the lightest Koolance chassis available at 13lbs/5.9kg. ...
PC3-426BK, Black [06mm, 1/4in]
SKU: PC3-426BK(Released: Feb, 2005)The PC3-426 features a compact 380W cooling system, ideal for single CPU, video card, hard drive, and motherboard liquid cooling. It is also the lightest Koolance chassis available at 13lbs/5.9kg. ...
PC3-726SL, Silver [10mm, 3/8in ID]
SKU: PC3-726SL(Released: Feb, 2005)Koolance's 700W aluminum PC3-726 is identical to the PC3-725, but longer for E-ATX extended motherboards. ...
RM2-4U (4U) [06mm, 1/4in ID]
SKU: RM2-4U(Released: Feb, 2005)Koolance's rack-optimized systems eliminate the need for airflow over sensitive electronic hardware, ideal for manufacturing areas and other applications in high-dust environments. ...
PC3-725BK, Black [10mm, 3/8in ID]
SKU: PC3-725BK(Released: Jan, 2005)Koolance's 700W aluminum PC3-725 is a Lian-Li chassis with front and rear mesh grills to assist with ambient airflow. ...
PC3-725SL, Silver [10mm, 3/8in ID]
SKU: PC3-725SL(Released: Jan, 2005)Koolance's 700W aluminum PC3-725 is a Lian-Li chassis with front and rear mesh grills to assist with ambient airflow. ...
PC3-420BK, Black [06mm, 1/4in]
SKU: PC3-420BK(Released: Dec, 2004)The aluminum Koolance PC3-420 provides easier assembly, a blue LED temperature display, top coolant plug, and more drive mounting space over PC2 systems. Ideal for single CPU, video card, and hard drive liquid cooling, this entry-level system also includes new chassis features! ...
PC3-420SL, Silver [06mm, 1/4in]
SKU: PC3-420SL(Released: Dec, 2004)The aluminum Koolance PC3-420 provides easier assembly, a blue LED temperature display, top coolant plug, and more drive mounting space over PC2 systems. Ideal for single CPU, video card, and hard drive liquid cooling, this entry-level system also includes new chassis features! ...
PC3-425SL, Silver [06mm, 1/4in]
SKU: PC3-425SL(Released: Nov, 2004)The PC3-425SL is Koolance's first aluminum mid-tower system. With a new compact design, the PC3-400 series provides easier assembly, a blue LED temperature display, top liquid coolant plug, and more drive mounting space. Ideal for single CPU, video card, and hard drive liquid cooling, this entry-level system is also the lightest Koolance chassis available (13lbs/5.9kg). ...
PC3-410BK, Black [06mm, 1/4in]
SKU: PC3-410BK(Released: Oct, 2004)The Koolance PC3-410BK provides easier assembly, blue LED temperature display, top liquid refill plug, and more drive mounting space. Ideal for single CPU, video card, and hard drive liquid cooling, this entry-level system also includes new chassis features! ...
RM1-2U (2U) [06mm, 1/4in ID]
SKU: RM1-2U(Released: Feb, 2004)Koolance's rack-optimized systems eliminate the need for airflow over sensitive electronic hardware, ideal for manufacturing areas and other applications in high-dust environments. ...
PC2-650BU, Blue [06mm, 1/4in]
SKU: PC2-650BU(Released: Feb, 2004)The newest edition to the PC2 series, the PC2-650 (also available in black) features an exclusive front panel design by Koolance. Ultra bright LEDs and anodized aluminum add to this sleek, attention-getting system. Includes front USB and Firewire ports. ...
PC2-650BK, Black [06mm, 1/4in]
SKU: PC2-650BK(Released: Feb, 2004)The newest edition to the PC2 series, the PC2-650 features an exclusive front panel design by Koolance. Ultra bright LEDs and anodized aluminum add to this sleek, attention-getting system. Includes front USB and Firewire ports. ...
RM1-4U [06mm, 1/4in]
SKU: RM1-4U(Released: Nov, 2003)Koolance's rack-optimized systems eliminate the need for airflow over sensitive electronic hardware, ideal for manufacturing areas and other applications in high-dust environments. Choose hardware at will with the assurance they'll be kept clean, cool, and quiet. You might even reduce power consumption by eliminating chassis and chip fans! ...
Exos-Al, Aluminum [06mm, 1/4in]
SKU: EXT-A03(Released: Sep, 2003)Featuring high-quality, brushed aluminum, the new Exos-Al is even lighter than earlier versions. Bring powerful liquid cooling technology to an existing computer! Koolance maintains its reputation for professional products by simplifying installation-- there is no need for special tools or case modifications. Utilizing a patent-pending design, the Exos-Al connects to any PC through a standard rear card slot. ...
PC2-901BW, Black [06mm, 1/4in]
SKU: PC2-901BW / CCS-A08(Released: Dec, 2002)For those who just need a lot of space, Koolance offers the PC2-901 Server Tower. Like the PC2-601, the PC2-901 incorporates many great features, including: Koolance pre-installed side window with decal. Lockable side handle for security, tool-free upper panel assembly and hard drive cages, sliding drive rails, and more! ...
Exos, Black [06mm, 1/4in]
SKU: EXT-A01(Released: Oct, 2002)Bring powerful liquid cooling technology to an existing computer! The Exos is the world's first professional self-contained PC liquid cooling system. Koolance maintains its reputation for professional products by simplifying installation-- there is no need for special tools or case modifications. Utilizing a patent-pending design, the Exos connects to any PC through a standard rear card slot. ...
PC2-601BLW, Blue [06mm, 1/4in]
SKU: PC2-601BLW / CCS-A07(Released: Sep, 2002)The premium PC2-601 in metallic blue includes Koolance's very own pre-installed window kit and decal. With exceptional quality, the 601 systems also incorporate many valuable case features, including: Lockable front and side door for security, tool-free upper panel assembly and hard drive cages, sliding drive rails, and more! ...
PC2-901W, White [06mm, 1/4in]
SKU: PC2-901W / CCS-A06(Released: Apr, 2002)For those who just need a lot of space, Koolance offers the PC2-901 Server Tower. Like the PC2-601, the PC2-901 incorporates many great features, including: Koolance pre-installed side window with decal. Lockable side handle for security, tool-free upper panel assembly and hard drive cages, sliding drive rails, and more! ...
PC2-601BW, Black [06mm, 1/4in]
SKU: PC2-601BW / CCS-A04(Released: Apr, 2002)The premium PC2-601 in jet black includes Koolance's very own pre-installed window kit and decal. With exceptional quality, the 601 systems also incorporate many valuable case features, including: Lockable front and side door for security, tool-free upper panel assembly and hard drive cages, sliding drive rails, and more! ...
PC2-601W, White [06mm, 1/4in]
SKU: PC2-601W / CCS-A02(Released: Jan, 2002)The premium PC2-601 in standard white/beige includes Koolance's very own pre-installed window kit and decal. With exceptional quality, the 601 systems also incorporate many valuable case features, including: Lockable front and side door for security, tool-free upper panel assembly and hard drive cages, sliding drive rails, and more! ...
PC2-C [06mm, 1/4in]
SKU: PC2-C / MCS-A01(Released: Sep, 2001)The PC2-C features Koolance's advanced liquid cooling system in a mid-size case. Also standard are dual USB and audio front port extensions, allowing the convenient attachment of peripheral devices. ...
PC1-C [06mm, 1/4in]
SKU: PC1-C(Released: Dec, 2000)The PC1-C included a Koolance liquid cooled 230W power supply. It was also pre-connected and filled with coolant. Available water blocks (for pre-installation) were: CPU, video, motherboard, and hard drive. ...







GPU Hole Spacing
Quick Disconnect Help
VGA Card Photos