PC3-736BK, Black [10mm, 3/8" ID]
SKU: PC3-736BK
Released: May, 2005
Overview
(Also available in silver) Get the maximum amount of space for large single or dual CPU systems with the PC3-736, which provides support for motherboards up to 12" x 13" (30.5cm x 33cm).
An ultimate combination of cooling power in aluminum! Koolance's PC3-736 includes the new 700W pro cooling system merged with a Lian-Li. Dual 120mm radiator fans further reduce noise levels, while 3/8" (10mm) tubing tackles dual CPU, dual/SLI video coolers, and other demanding setups. The PC3-726 features a new Koolance LED display panel, which monitors 3 separate temperature channels- each with it's own configurable alarm setting.
- Radiator fan speeds adjust automatically, or with 10 manual levels
- Blue reservoir LED lighting
- Top refill plug
- Variable safety shutdown temperature
- Easy-latch side door
- Three interior zones to isolate hardware for better heat dissipation
- Front and rear case perforations for improved ambient conditions
- Sliding hard drive tracks for easy installation
- Aluminum rolling casters with brake
- Front USB 2.0 and 1394 Firewire ports
- Includes front and rear 120mm case fans, with space for two rear 80mm
NOTE: PC3-726 & PC3-736 systems will fit power supplies deeper than 9.5" (24.1cm) if the nearest hard drive bay is removed. This would reduce the 3.5" hard drive capacity by half.
Using Smaller Diameter Water Blocks
Using a parallel hose configuration with
tubing
splitters will help maintain coolant flow rate when using Koolance blocks
with smaller internal diameter nozzles, such as 1/4" (6mm). (Please
see the User Manual
for more information.)
Components
Required
Cooler kits such
as the CPU, hard drive, and video/motherboard chipset are not included
with Koolance systems. To operate the system at minimum, a CPU cooler is
required. Other liquid components (such as the radiator, pumps, and LED display)
come pre-installed. For more information, please see
How to
Build a Koolance.
Performance
![]() |
Relative performance graph is based on total wattage dissipation potential while maintaining a heat load at 55°C (131°F) with ambient of 25°C (77°F) and fans at 100% power. Actual system performance may vary. |
Specifications
|
||||||||||||||||||||||||||||||||||||||||||||||||||
"How many drives can I fit?" - 5 CD/CDRW/DVD, 12 hard drives, 1 floppy/zip - 5 CD/CDRW/DVD, 10 hard drives (all liquid cooled), 1 floppy/zip - 6 CD/CDRW/DVD, 10 hard drives (all liquid cooled) - 6 CD/CDRW/DVD, 12 hard drives Components Included Cooling unit (pumps/reservoir, radiator, fans, control board, LED display, etc.), manual, 3/8" tubing, chassis hardware, 3 x temperature sensors |








VGA Card Photos
Product Comparisons
Product Archives