NOTE: Archived products are discontinued and no longer available from Koolance.
Archived products >
Water Blocks
> VID-387X2
VID-387X2 (Radeon HD 3870 X2 GDDR3) [no nozzles]
SKU: VID-387X2
Released: Mar, 2008
Overview
The new Koolance VID-387X2 is a combined GPU and memory cooler for high-end video cooling of Radeon HD 3870 X2 GDDR3 cards in single or multi video configurations. It combines a full nickel-plated solid copper cooler which targets all primary heat-producing regions of the HD 3870 X2 (including the voltage regulators). An acrylic lid allows coolant visibility under the logo.
Nozzle threading is standard G 1/4 BSP. For CrossFire configurations, Koolance connect nozzles are also available.
Specifications
|
|||||||||||||||||||||||||||||||||||
Components Included
Cooling block, thermal
paste, thermal pads, mounting hardware, manual







Product Comparisons
Product Archives
(New!) Koolance Forums