Compatibility of Koolance VReg/MOSFET Water Cooling Products
Voltage regulators vary widely between motherboard manufacturers and models. With the removal of an original heat sink assembly, there may be up to three of these regions that require liquid cooling. Koolance's MVR-40 and MVR-100 are designed for maximum compatibility by the addition of a swappable heat transfer plate.
To choose which heat transfer plate is required for your motherboard, simply measure the length and width of the thermal interface material on the bottom of the original heat sink. Then, select the Koolance heat transfer plate that approximately matches this size (to within about 3mm, or 1/8"). The MVR-40 and MVR-100 will include the required screws to attach the heat transfer plate. An installation manual for either MVR model is available here.
Measuring Heat Pipe/Sink Thermal Material

| Heat Plate | Length | Width | Used With |
| MVR-PLT58 | 58mm (2.28") | 13mm (0.51") | MVR-40 |
| MVR-PLT67 | 67mm (2.64") | 13mm (0.51") | MVR-40 |
| MVR-PLT72 | 72mm (2.84") | 16mm (0.63") | MVR-40 |
| MVR-PLTAS72 | (designed for ASUS Rampage II Extreme) | MVR-40 | |
| MVR-PLT755 | 75.5mm (2.97") | 16mm (0.63") | MVR-40 |
| MVR-PLT76 | 76mm (2.99") | 13.5mm (0.53") | MVR-40 |
| MVR-PLT84 | 84mm (3.3") | 16mm (0.63") | MVR-40 |
| MVR-PLT1075 | 107.5mm (4.23") | 16mm (0.63") | MVR-40 |
| MVR-PLT140 | 140mm (5.5") | 16mm (0.63") | MVR-40 or MVR-100 |







GPU Hole Spacing
Quick Disconnect Help
VGA Card Photos