Categories

 
Currency

AC Power Adapter for EXT/EX2 Systems

Part No. ADT-EX004S In-Stock Icon In Stock FedEx orders placed in the next 9 hrs, 55 mins ship today.
$48.49
Volume Pricing
Qty 1 : $48.49/ea
5 : $47.51
10 : $46.54
25+ : $45.56
RoHS Certified

Power converter with adapter to operate Koolance 12V DC cooling systems from a wall plug. This kit includes an AC wall converter (input 100-240VAC 50/60Hz, output 5.0A 12VDC), U.S. power cable, adapter box, mounting screws and pads. The adapter box has an on/off power switch and provides all connections normally found on Koolance slot interface adapters (3 temperature sensors, 2 fan headers, 1 ATX shutdown lead). It is designed to attach directly to the cooling system's rear DB9 plug. Made of lightweight aluminum, 2.2" x 2.2" x 0.8" (5.5cm x 5.7cm x 2cm).

Compatible Cooling System Models:

  • EX2-750
  • EX2-750-V2
  • EX2-751-LX
  • EX2-752
  • EX2-755
  • EX2-1050
  • EX2-1055
  • EXT-400-V2
  • EXT-400-V3
  • EXT-440CU

General
Weight 1.50 lb (0.68 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.