Computer L-Bracket (Double Panel-Mount) G 1/4 BSPP Threads
Part No. BKT-PCI-G
In Stock
FedEx orders placed in the next 7 hrs, 25 mins ship today.
$12.99
Volume Pricing |
---|
Qty 1 : $12.99/ea |
10 : $12.47 |
25 : $12.30 |
50 : $11.96 |
100 : $11.61 |
250 : $11.52 |
500 : $11.44 |
1000+ : $11.35 |
Dual panel-mounted socket threads for "internal/external" fittings on a computer chassis L-bracket. The female G 1/4 BSPP threaded couplings can be removed from the L-bracket and used as panel-mountable unions. Nickel-plated brass. This product may need to be temporarily disassembled during installation.
General | |
Weight | 0.10 lb (0.05 kg) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected