HD-55/57 Installation Guide v 1.1

CAUTION - Koolance Hydra-Pak(TM) Coolers are puncture resistant, but not puncture proof. To avoid rupturing your Hydra-Pak(TM) Cooler, it is recommended to carefully cover any excessively sharp areas (for example, solder points) on your hardware with small pieces of foam or electrical tape.

3rd-party water cooling products are not generally supported by hardware manufacturers. Installing a Koolance water cooling product is ultimately done at the user's own risk.
HD-55 The HD-55 and HD-57 will cool one or two hard drives simultaneously. Due to the nature of mounting this device, it will not generally work with specialized hard drive trays. Chassis with common side-mounted hard drive designs (screws or rails) tend to be more compatible.
attach pegs Instead of screwing hard drives directly to the liquid cooler, they are attached with pegs. These need to be hand-tightened into each of the four bottom screw holes on the hard drive. The pegs do not need to be especially tight.
rotate each peg screw tighten each peg For the HD-55, rotate each peg until the flatter portion is facing toward the outside of the hard drive. The HD-57 has symmetrical pegs that do not require any special alignment.
lock/unlock There is a simple locking mechanism on the rear side of the HD cooler to hold drives and the back plate in place.

Rotate this latch horizontally in the appropriate direction to remove a drive or the back plate individually.

Rotate this latch in a vertical position to lock both sides of the cooling assembly (prior to case installation).
install hard drive Install a hard drive by aligning the pegs with the HD water block holes, pushing them down into the cooler, and sliding the drive toward the cooler nozzles.
place bck plate If you are using the HD cooler with one hard drive, the back plate should remain on the rear side to maintain contact pressure.

If you are cooling two drives with the HD cooler, remove the back plate and mount the second drive identically to the first (one will be installed upside-down).
single/dual hard drive