RAM-30 Installation Guide

CAUTION - Koolance Hydra-Pak(TM) Coolers are puncture resistant, but not puncture proof. To avoid rupturing your Hydra-Pak(TM) Cooler, it is recommended to carefully cover any excessively sharp areas (for example, solder points) on your hardware with small pieces of foam or electrical tape.

3rd-party water cooling products are not generally supported by hardware manufacturers. Installing a Koolance water cooling product is ultimately done at the user's own risk.
RAM-30 The RAM-30 will cool one or two DIMM memory sticks. When cooling two, the sticks must be in adjacent slots because the cooler will not expand any wider.
ram-30 adjustment The RAM-30 features width adjustment, which allows adequate contact pressure for the memory modules once installed.

Before installation, the cooler should be extended to its maximum size. To do this, loosen both thumb screws and slide apart the moveable outer plate.
ram-30 mounting direction By design, the RAM-30 cooler is not symmetrical. The top hoses lean toward one side, which should face away from the opposite memory banks when installed. This provides room for additional memory sticks, or a second RAM-30 water cooler (liquid cooler).
heat spreader and rivot Your computer memory may come with a heat spreader. If these are rivoted, do not attempt to remove them. Most will still fit within the cooler. However, if the heat spreader uses clips (and can be removed without damaging the memory), then you may do so.
hydra-pak When the RAM-30 water cooler (liquid cooler) is installed, each DIMM memory stick should rest between two sheets of the Hydra-Pak(TM) (not between the Hydra-Pak(TM) and the outer plate).
mounting brackets The mounting brackets on both ends of the RAM-30 cooler fit below the hinged DIMM latches.
proper placement With the RAM-30 cooler properly placed over the memory, gently squeeze together the outer plates.
tighten the thumb screws Tighten both RAM-30 thumb screws to hold the cooler and outer plates to the memory banks.