Product Comparison - Cooling Systems
| Model | Fans1 | Radiator | Pump Flow Rate2 | Pump Static Head2 | # of Pumps | Thermistor (Ohms) | Display |
|
ERM-3K3UA /
CU |
9 x 120mm (968.4CFM) | Al or Cu | ~22.3L/min (5.9GPM) |
~5.8m (19ft) | 1 | 10K | VFD |
|
EX2-1055 (Exos-2.5) |
3 x 120mm (268.5CFM) | Al | 8.7L/min (2.3GPM) |
7m (23ft) | 1 | 10K | LED |
|
EX2-755-V2
(Exos-2 V2) |
2 x 120mm (179CFM) | Al | 7L/min (1.85GPM) |
2.6m (8.53ft) | 1 | 50K | LED |
| EXT-440CU | 1 x 120mm (108CFM) | Cu | 7L/min (1.85GPM) |
2.6m (8.53ft) | 1 | 10K | LED |
| KIT-EHX1020 | 3 x 120mm (268.5CFM) | Al | 8.7L/min (2.3GPM) |
7m (23ft) | 1 | n/a | n/a |
| KIT-EHX1320CUV | 4 x 120mm (358CFM) | Cu | 8.7L/min (2.3GPM) |
7m (23ft) | 1 | n/a | n/a |
1 Fan CFM refers to maximum capability of the internal fans. Air flow
and radiator size are primary factors in determining thermal performance, but total cooling also relies on
the efficiency and quantity of connected water blocks, tubing configuration, coolant used, etc.
2 Pump specifications refer to maximum capability of the internal pump.
Additional resistance from other components (such as the reservoir, water blocks, heat
exchanger, and fittings) are excluded.
Other product comparisons:







GPU Hole Spacing
Quick Disconnect Help
VGA Card Photos