Product Comparison - O-rings

SKU

OD
(mm)
Thickness
(mm)
Used in Products1
ORG-AN007E 7.25 1.78 VLV-SW2X4, VLV-VL002K
ORG-AN012E 12.81 1.78 NZL-L06, NZL-L10, NZL-L13, NZL-LXG1, VLV-VL002K,
ORG-AN013E 14.38 1.78 CNT-VD2
ORG-AN014E 15.98 1.78 ADT-G14M-N14F, ADT-G14M-N18F, ADT-N14M-G14F, ADT-N18M-G14F, ADT-SMF, ADT-SMM, ADT-VL3NFF, ADT-XMF, ADT-XMF2, ADT-XMF-L, ADT-XMM, ADT-XUTX4, CNT-MEAU, CNT-VD2, CNT-VDA2, CNT-VDA34, INS-FLTR01, LIQ-FNL, NZL-CU06, NZL-CU10, NZL-CU13, NZL-DXG-V2, NZL-L06, NZL-L06B, NZL-L06B-CD, NZL-L10, NZL-L10B, NZL-L13, NZL-L13B, NZL-LXG1, NZL-V06, NZL-V06B, NZL-V06KGB1-C, NZL-V10, NZL-V10-16KG, NZL-V10B, NZL-V13, NZL-V13-19KG, NZL-V13B, SCR-CP003PG, SEN2-LVL70, SEN-AP006G, SEN-LVL70, VL2-MG, VL2N-MG, VL3-FG, VL3-MG, VL3N-F10-16S, VL3N-F10B, VL3N-F10B-P, VL3N-F10L, VL3N-F10LB, VL3N-F10S, VL3N-F10S, VL3N-F13-19S, VL3N-F13-19S, VL3N-F13B, VL3N-F13B-P, VL3N-F13L, VL3N-F13LB, VL3N-F13S, VL3N-FG, VL3N-FG, VL3N-MG, VLV-VL002K
ORG-AN015E 17.56 1.78 PMP-CNT300T, PSU-1300ATX-12N
ORG-AN016E 19.16 1.78 ADT-G4FG8M, VL4-FG, VL4-MG, VL4N-M13-19S, VL4N-M16-19B, VL4N-M16-19S, VL4N-MG
ORG-AN017E 20.73 1.73 ERM-2K3U, EX2-750BK-V2, EX2-750BK-V2, INX-720BK-V2, RP-980BK, VID-NX295S, VID-AR587, VID-AR597, VID-AR587, VID-AR597
ORG-AN019E 23.91 1.78 ERM-2K3U, INS-FLTR01
ORG-P10E 13.60 1.90 RP-980SL, TNK-RP980, VL4N-F13-19S, VL4N-M13-19S, VL4N-M16-19B, VL4N-F16-19S, VL4N-FG, VL4N-MG
ORG-P18E 22.60 2.40 EX2-750BK-V2, INX-720BK-V2, RP-980BK, TNK-RP980
ORG-S10D3E 13.70 1.70 VL2-06BKT, VL2-10BKT, VL3-M10-16S, VL3-M13-19S, VL3-M10,13S, VL2-M06S, VL2-M06,10B-P, VL3-13BKT, VL3-M10-16S, VL3-M10B-P, VL3-MG, VL2-MG
ORG-S10E 12.50 1.50  
ORG-S11E 13.50 1.50 VL3-M13-19S, VL3-M10B-P, VL3-M10S, VL3-MG,VL2-MG, VL3-M13B-P, VL2-M10S
ORG-S12D5E 15.00 1.50 VL3N-M10B-P, VL3N-M13B-P, VL3N-M13-19S, VL3N-MG, VL3N-M13S, VL3N-M10S, VL3N-M13-19S, VL3N-MFG-P, VL3N-M10-16S, VL3N-M10L, VL3N-M13L
ORG-S12E 14.50 1.50 ADT-SMM, ADT-SMF, CNT-MEAU, NZL-L06B, NZL-L10B, NZL-L13B, NZL-DXG-V2, NZL-CU13, NZL-CU10, NZL-CU06, VID-NX285
ORG-S14E 16.50 1.50 CNT-ME0, CNT-ME1, CNT-ME2, CNT-ME3, CNT-MER, CNT-MEU, MB-ASR2E-DRAM/V2, NZL-LXG2, RAM-35, VL2-F06L, VL2-F10L, VLV-F06, VLV-F10L
ORG-S16E 18.50 1.50 CPU-350AC, INS-FLTR01, EX2-750BK-V2, INX-720BK-V2, MB-ASR2E-DRAM-V2, TNK-EX/NX-V2, VL3-F10L, VL3N-F10L, VL3N-M10L, VL3N-M13L, VL3N-F13L, VL4-M16-19S
ORG-S19E 21.50 1.50 CPU-350AT, CPU-350AC, VLV-BL1X2
ORG-S3E 5.50 1.50 VL2N-MG, VL2N-F06S, VL2N-M06S
ORG-S8E 10.50 1.50 VL2N-MG, VL2N-M06S
ORG-S9E 11.50 1.50 VL2N-F06S

1  Products listed more than once use multiple o-rings and/or have different revisions. Measure the size of the existing o-ring to determine which is needed, or purchase the listed sizes for comparison with the original.


Other Comparisons: