Product Comparison - Pumps
|
Model |
@ | Flow Rate Max |
Static Head | Power | Voltage | Brushless DC | Ceramic Bearing | Tach Lead | Speed Knob1 | Hose Connection2 |
| PMP-300 | 12V | 7L/min (1.85GPM) |
2.6m (8.53ft) |
9.6W | 6-12VDC | • | • | G 1/4 BSP Threads | ||
| PMP-400 | 13.2V | 8.7L/min (2.3GPM) |
7.0m (23ft) |
20W | 8-13.2VDC | • | • | • | 10mm (3/8") ID | |
| PMP-450 | 12V | 17L/min (4.5GPM) |
4.5m (14.6ft) |
25W | 8-24VDC | • | • | • | • | 13mm (1/2") ID |
| 24V | 18.9L/min (5GPM) |
4.5m (14.6ft) |
35W | |||||||
| PMP-450S | 12V | 17.4L/min (4.6GPM) |
5.1m (16.8ft) |
26W | 8-24VDC | • | • | • | 13mm (1/2") ID | |
| 24V | 22.3L/min (5.9GPM) |
5.8m (19ft) |
55W |
1 Koolance pumps can be speed-adjusted
through various
control
methods. Pumps with built-in speed knobs should be set to maximum when using
a separate controller.
2 The native pump hose connection type is represented. Most pumps
with fixed nozzles can use Koolance
pump
nozzle bases to enable other sizes.
Other Comparisons:







GPU Hole Spacing
Quick Disconnect Help
VGA Card Photos