Liquid Cooling Design
At first glance, liquid cooling looks simple. Liquid is pumped through a cooler, it absorbs heat, and it's cooled back down with a radiator. But because you're working with liquid, the design principles become more complicated.
Water Conducts Electricity
Obviously, you don't want the system to leak. This is sometimes a concern of those new to liquid cooling, but in actuality, it's not a significant risk. Short of deliberate damage (or perhaps a shipping catastrophe), a professional system shouldn't leak.
Hose clamps used internally are a precaution in Koolance systems. Each device is designed to fit snugly with the next, and although not recommended, systems generally run fine without being clamped. Anyone who has installed a Koolance system quickly realizes the amount of sheer physical stress a typical hose connection can withstand.
Koolance components are also pressure-tested at many times their operating rate during the manufacturing process. For example, air is injected into the radiator at 70 times (7kg/cm2, 100psi) the normal running pressure to certify it from leakage.
Koolance user manuals provide instructions on testing each cooling system prior to placing any hardware into the chassis. This allows customers to validate the work they have done on nozzles and tubing arrangement before operating the computer.
Pump Reliability
The pump is a liquid cooling system's "heart". In conformance with that analogy, a similar effect can happen to the system if this component were to fail. This doesn't mean it is necessary for a liquid cooling system to use a $200 pump. It only means you can not use an off-the-shelf aquarium pump and back it with faith.
Different pumps are used in Koolance systems, depending on the thermal application. All models are specifically tested for long-term use, with reliability generally exceeding 50,000 MTBF (nearly 6 years of continuous operation).
Fail-Safes
Let's assume something does go wrong. You installed a motherboard cooler, and the tubing got folded during the installation of a new video card. There is almost no liquid flow, which is similar to the effect of a dead pump. The CPU is heating up, the liquid is easily absorbing the additional heat, but slowly, the liquid temperature begins to increase.
In a regular liquid cooling kit, this would eventually result in a dead computer. Koolance systems, however, have built-in hardware safety features. Once your liquid temperature reaches a configured level (for example, 50°C/122°F), an alarm sounds. If you're not there to hear or see it, the system can shut off power to the computer automatically.
Corrosion
There are multiple types of chemical reactions that can be present in a cooling system that uses liquid. The most common is galvanic corrosion, caused by different metals in an electrolyte (in this situation, water). These varying electrode potentials can create a "battery" effect, damaging the anode metal.
Using domestic tap water can encourage corrosion. Tap water contains numerous trace elements that can accelerate this process. This is the reason distilled water should be used (not "purified", "de-ionized", or bottled drinking water). Koolance's liquid coolant features many additives combined with di-water: anti-corrosives, anti-biology, anti-foamer, pH balancer, and other chemicals that are commonly used in the engineering field to help avoid reactions.
NOTE: Common cooling additives, such as antifreeze and Water Wetter, in addition to lowering the heat conduction of water, can degrade some materials and are not recommended for addition in Koolance systems.
(For more information on corrosion and Koolance systems, see Why Are Koolance Copper Blocks Plated?)
Previous: Thermal Interface Compound Next: CPU Cooler




Not Sure What to Buy?
Customer Gallery