CPU Cooler
Although the CPU Cooler is a critical component in every system, it is not solely responsible for performance. Efficiency is relative to the entire collection of components in a liquid cooling system, so altering something as little as air flow over the radiator can actually affect how well a CPU Liquid Cooler operates.
Materials
Copper is the most practical metal to use in a liquid cooler cold plate. It provides a very high degree of thermal conductivity and is abundant at reasonable cost. Koolance CPU blocks are made of solid, high-density copper to remove imperfections and to increase thermal conductivity. To help resist corrosion and avoid discoloration, they are then plated in gold or nickel.
Unlike a fan and heat sink, a liquid cooler does not need to be completely made of metal. Only the areas between the heat source (such as the CPU) and liquid pass significant amounts of heat.
Some Koolance water blocks are polymer-based, relying on a state-of-the-art ultrasonic process which combines the "cover" around a solid copper cold plate. This material can withstand temperatures well beyond a typical semiconductor (up to 200°C, actually), and its light construction adds virtually no weight to the cooler.
Size & Efficiency
The internal design of a CPU Cooler is everything. Poorly-designed liquid coolers will require a higher flow rate to maintain system efficiency. Like air-cooled heat sinks, they will also tend to be larger and heavier, which can place physical stress on the processor and motherboard.
Koolance CPU cooling blocks utilize a patented internal design which significantly increases thermal transfer with a complex surface area. Koolance CPU blocks offer the best performance available relative to size and flow rate.
Previous: Liquid Cooling Design Next: The Koolance Design





Not Sure What to Buy?
Customer Gallery