GPU Mounting Hole Spacing

Below is a list of mounting hole distances to help determine which Koolance universal GPU water blocks should fit a particular video card series.

Video Card Series WxH Hole Distance (mm)
GPU-200

GPU-210

GPU-220
AMD Radeon 9000 (except 9550/9600) 55 x 55
AMD Radeon HD 3800 53 x 53
AMD Radeon HD 4800 53 x 53
AMD Radeon HD 5500 53 x 53
AMD Radeon HD 5600/5700 43 x 43    
AMD Radeon HD 5800 53 x 53
AMD Radeon HD 6800 53 x 53
AMD Radeon HD 6900 53.2 x 53.2
AMD Radeon X1300 55 x 55
AMD Radeon X1600/1650 43 x 43    
AMD Radeon X1800/1900/1950 53 x 53
AMD Radeon X2600 43 x 43    
NVIDIA GeForce 4 MX 55 x 55
NVIDIA GeForce 4 Ti 38 x 38    
NVIDIA GeForce 6600 43 x 43    
NVIDIA GeForce 6800 53 x 53
NVIDIA GeForce 7300/7600 43 x 43    
NVIDIA GeForce 7600/7800/7900/7950 53 x 53
NVIDIA GeForce 8400/8500/8600 43 x 43    
NVIDIA GeForce 8800 (G80) 58 x 58
NVIDIA GeForce 8800GT/GTS (G92) 53 x 53
NVIDIA GeForce 9500/9600/9800 53 x 53
NVIDIA GeForce FX 5200/5500/5600/5700 55 x 55
NVIDIA GeForce FX 5700 Ultra 38 x 38    
NVIDIA GeForce FX 5800 38 x 38    
NVIDIA GeForce FX 5900/5950 48 x 48
NVIDIA GeForce GT 240 43 x 43    
NVIDIA GeForce GTS 250 53 x 53
NVIDIA GeForce GTS 450 53 x 53
NVIDIA GeForce GTX 260/270/280 62 x 62  
NVIDIA GeForce GTX 460 51 x 61
NVIDIA GeForce GTX 465/470/480 58 x 58
NVIDIA GeForce GTX 560 51 x 61
NVIDIA GeForce GTX 570/580 58 x 58