Shop > Cooling Systems > External Unit(6 Products)
- Choose Nozzle Size
ERM-2K3U (3U) Rev1.1, Aluminum [no nozzles]
SKU: ERM-2K3UThe ERM-2K3U can provide up to 2000W of potential heat dissipation and is housed in a multi-positional enclosure. This model uses an aluminum heat exchanger, Koolance PMP-450S pump running at 24V, and has a built-in power supply. Waterfall included. ...
- Choose Nozzle Size
ERM-2K3UCU (3U) Rev1.1, Copper [no nozzles]
SKU: ERM-2K3UCUThe ERM-2K3UCU can provide up to 2000W of potential heat dissipation and is housed in a multi-positional enclosure. This model uses a copper core heat exchanger, Koolance PMP-450S pump running at 24V, and has a built-in power supply. Waterfall included. ...
- Choose Nozzle Size
Exos-LT, Black V3 [no nozzles]
SKU: EXT-400BK-V3At just under 5 pounds (2.2kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. "V3" has a more powerful pump (PMP-300), G 1/4 BSP threaded nozzle sockets, and newly updated electronics. Like all Exos systems, it will connect with any PC through a standard rear card slot. ...
- Choose Nozzle Size
Exos-2 V2, Black [no nozzles]
SKU: EX2-750BK-V2The Exos-2 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump, pump speed control, and rear G 1/4 BSP nozzle sockets. ...
- Choose Nozzle Size
Exos-2.5, Black [no nozzles]
SKU: EX2-1050BKThe Exos-2.5 possesses triple 120mm fans and an extended heat exchanger for approximately 1000W of cooling capacity. Its powerful PMP-400 pump also better assists systems with multiple blocks, splitters, and other components that naturally reduce flow and pump pressure. ...
- Choose Nozzle Size
Exos-2.5, Silver [no nozzles]
SKU: EX2-1050SLThe Exos-2.5 possesses triple 120mm fans and an extended heat exchanger for approximately 1000W of cooling capacity. Its powerful PMP-400 pump also better assists systems with multiple blocks, splitters, and other components that naturally reduce flow and pump pressure. ...


VGA Card Photos
Product Comparisons
Product Archives