Shop > Cooling Blocks > Video Card(11 Products)
- Choose Nozzle Size
GPU-220 (Vid/MB) [no nozzles]
SKU: GPU-220The GPU-220 is a high-performance video chipset block with microfin cold plate (0.5mm fin). It can be used with practically any GPU that has 2-4 nearby heat sink mounting holes. Redundant (side and top) inlet/outlet nozzle sockets allow for more flexibility during installation. ...
- Choose Nozzle Size
VID-AR597 (Radeon HD 5970) [no nozzles]
SKU: VID-AR597The new Koolance VID-AR597 is a combined GPU and memory block for high-end water cooling of ATI Radeon HD 5970 in single or multi video configurations. It combines a full nickel-plated solid copper cooler which targets all primary heat-producing regions of the 5970. ...
- Choose Nozzle Size
VID-AR587 (Radeon HD 5870/5850) [no nozzles]
SKU: VID-AR587The new Koolance VID-AR587 is a combined GPU and memory block for high-end water cooling of ATI Radeon HD 5870 and HD 5850 in single or multi video configurations. It combines a full nickel-plated solid copper cooler which targets all primary heat-producing regions of the 5870/5850. ...
VID-387 (Sapphire HD 3870) VReg Wing
SKU: VVR-387SPVoltage Regular Wing for Sapphire (model 11122-03 and 100225) ATI HD 3870 512MB video cards. This enables compatibility with Koolance VID-387 video water blocks. ...
- Choose Nozzle Size
VID-387 (Radeon HD 3870) [no nozzles]
SKU: VID-387The new Koolance VID-387 is a combined GPU and memory cooler for high-end video cooling of ATI Radeon HD 3870 cards in single or multi video configurations. It combines a full gold-plated solid copper cooler which targets all primary heat-producing regions of the 3870. ...
- Choose Nozzle Size
GPU-200 (Vid/MB) [no nozzles]
SKU: GPU-200The GPU-200 is a general-purpose video and motherboard chipset block. It includes a highly adjustable bracket for various mounting hole distances, plus three different retention springs to mount "hook" style motherboard components. ...
- Choose Nozzle Size
VID-290 (Radeon HD 2900 XT/PRO) [no nozzles]
SKU: VID-290The new Koolance VID-290 is a combined GPU and memory cooler for high-end video cooling of ATI Radeon HD 2900 XT/PRO in single or multi video configurations. It combines a full gold-plated solid copper cooler which targets all primary heat-producing regions of the 2900 XT/PRO... ...
- 6mm
CHC-37-L06 (GeForce 7800/7900 VReg) [06mm, 1/4" ID]
SKU: CHC-37-L06The CHC-37-L06 is for GeForce 7800/7900GTX voltage regulator circuits. ...
- 6mm
CHC-25-L06 (Radeon 1800/1900/1950 VReg) [06mm, 1/4" ID]
SKU: CHC-25-L06The CHC-25-L06 is a liquid cooler for Radeon 1800XL/XT, 1900XT/XTX, and 1950XT/XTX voltage regulator circuits. ...
- 6mm
GPU-180-L06 (Vid/MB) [06mm, 1/4" ID]
SKU: GPU-180-L06Featuring a very efficient 200W patented design, the GPU-180-L06 has 360-degree rotational nozzles to achieve a variety of mounting directions on video card or motherboard chipsets. ...
- 6mm
GPU-180-V06 (Vid/MB) [06mm, 1/4" ID]
SKU: GPU-180-V06Featuring a very efficient 200W patented design, the GPU-180-V06 has perpendicular nozzles for components with little side clearance (ideal for motherboard Northbridge chipsets). ...


Product Comparisons
Product Archives
(New!) Koolance Forums