Shop > Cooling Blocks > Memory(2 Products)
- Choose Nozzle Size
RAM-33 (Single DDR/DDR2/DDR3/SD) [no nozzles]
SKU: RAM-33The full metal Koolance RAM-33 joins the RAM-35 in being the most efficient liquid cooled memory products available. Koolance's (patent-pending) memory coolers physically run liquid along both sides of every DDR3, DDR2, DDR, or SD DIMM. This occurs all the way down to the bottom of every chip! ...
- Choose Nozzle Size
RAM-35 (Single DDR/DDR2/DDR3/SD) [no nozzles]
SKU: RAM-35Koolance's unique RAM-35 (patent-pending) liquid cools both sides of DDR3, DDR2, DDR, and SD DIMM's. Being fully expandable, it can be used to water cool 1, 2, or even 16+ consecutive DIMM slots using any manner of tubing configuration and nozzle size. ...


VGA Card Photos
Product Comparisons
Product Archives