Xbox 360 Complete Kit, Silver [06mm, 1/4"]
6mm
More Pics
SKU: KIT-XB360SL-SYS
$289.99
Intended Tubing Size
OD: 10mm (3/8")
ID: 6mm (1/4")
Wall: 2mm (5/64")
Add Liquid Coolant?
(Click Image to Add)
(None)
Liquid Coolant Bottle, High-Performance, 700mL (Colorless)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (Fluorescent Blue)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Green)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Red)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Yellow)
$14.99
Liquid Coolant Bottle, Low-Conductivity, 700mL (Colorless)
$19.99
Xbox 360 console is not included.
Overview
Koolance's complete cooling kit for the Xbox 360 features the Exos-LT V2 cooling
system, CPU and GPU liquid blocks,
AC power
adapter (110-240V), and special Xbox mounting hardware. Please see these individual
links for details on the included Koolance products.
IMPORTANT NOTES: Modifying the Xbox 360 for liquid cooling is not for the faint
of heart. Although minimal changes are actually required for the XBox, it can be
a labor-intensive task that should only be attempted by experienced individuals.
Any manufacturer warranty on the Xbox 360 is voided by installing or using this
product.
Koolance does not provide any proprietary instructions for disassembling or
modifying the Xbox, nor for attaching the cooling components. Please see the
"More Pics" link above for the recommended product configuration. To maintain
Koolance's product warranty on this kit,
Koolance
liquid coolant must be used. Koolance's product warranty does not extend to
the Xbox 360 hardware.
Components Included
Exos-LT V2 cooling unit (pumps/reservoir, radiator, fans, control board, LED
display, etc.), Exos-LT user manual, Exos-LT AC power adapter, GPU/CPU cooling
blocks, 1/4" (6mm) ID tubing and springs, hose clamps, mounting
hardware, external nozzles, thermal paste