RM1-2U (2U) [06mm, 1/4" ID]
6mm
More Pics
Diagrams
SKU: RM1-2U
$229.95 $362.99
Add
Intended Tubing Size
OD: 10mm (3/8")
ID: 6mm (1/4")
Wall: 2mm (5/64")
Overview
Koolance's
rack-optimized systems eliminate the need for airflow over sensitive electronic
hardware, ideal for manufacturing areas and other applications in high-dust
environments. Choose hardware at will with the assurance they'll be kept clean,
cool, and quiet. You might even reduce power consumption by eliminating chassis
and chip fans!
- Rack-mountable 2U IPC form factor
-
200W heat dissipation potential, ideal for single CPU liquid cooling
- Lockable front door for security
- 2 front USB ports
- Heavy-duty steel construction
Components
Required
Cooler kits such
as the CPU, hard drive, and video/motherboard chipset are not included
with Koolance systems. To operate the system at minimum, a CPU cooler is
required. Other liquid components (such as the radiator, pumps, and LED display)
come pre-installed. For more information, please see
How to
Build a Koolance.
Performance
 |
Relative
performance graph is based on total wattage dissipation potential while
maintaining a heat load at 55°C (131°F) with ambient of 25°C (77°F) and fans
at 100% power. Actual system performance may vary. |
Specifications
| |
Model |
|
RM1-2U |
|
| |
Tubing Size, ID |
|
1/4" (6mm) |
|
| |
Drive Bays |
|
One 5.25", one
internal 3.5", one external 3.5" |
|
| |
Motherboard Type |
|
ATX, Max Size:
12.5" x 12.5" (31.75cm x 31.75cm) |
|
| |
Rear Slots |
|
3 |
|
| |
Materials |
|
Steel Chassis |
|
| |
Security |
|
Front door key
lock |
|
| |
Product Dimensions
WxHxD |
|
16.75" x 3.25"
x 22.75" (42.55cm x 8.26cm x 57.79cm) |
|
| |
Product Weight |
|
22 pounds
(10kg) |
|
| |
|
|
|
|
"How many drives can I fit?"
- 1 CD/CDRW/DVD, 1 hard drive, 1 floppy/zip