Shop > Cooling Blocks > CPU > CPU-300-V10

CPU-300-V10 (CPU), [10mm, 3/8" ID]

10mm 
 More Pics  Diagrams  Other Data
 Manual


SKU: CPU-300-V10

$24.95 $39.99




Bookmark and Share


Intended Tubing Size

OD: 13mm (1/2")
ID: 10mm (3/8")
Wall: 1.5mm (1/16")
Tubing Diagram
Overview

New technology has allowed Koolance to advance its patented design even further, now for heat sources of up to 300W! The CPU-300 uses a high density gold-plated copper cold plate with a cover of heavy engineering resin.

The CPU-300 natively supports processors with Intel socket 478, AMD socket 462/A, and Intel socket 370. With separate adapters, it can also support AMD AM2/AM2+/AM3, AMD 939/940/754, Intel LGA-775, and Intel 603/604. Please see compatibility for specific hardware recommendations. The CPU-300 has threaded compression fittings for easy assembly.


Specifications

Model CPU-300-V10
Compatibility (Please see list)
Materials High Density Copper, 24k Gold Plating, Engineering Resin
Tubing Size, ID 3/8" (10mm)
Product Dimensions
WxHxD
2.5" x 3" x 1.8" (6.4cm x 7.6cm x 4.5cm)
Product Weight 11 ounces (312g)

Components Included

Cooling block, thermal paste, copper sensor tape, mounting hardware, manual