CHC-37-L06 (GeForce 7800/7900 VReg) [06mm, 1/4" ID]
6mm
More Pics
SKU: CHC-37-L06
$15.95 $28.99
Add
Intended Tubing Size
OD: 10mm (3/8")
ID: 6mm (1/4")
Wall: 2mm (5/64")
Overview
The CHC-37-L06
is for GeForce 7800/7900GTX voltage regulator circuits. It is a high density
copper block with rotational
L-nozzles and 24k gold plating inside and out. It replaces the rear "VREG"
heat sink of 7800GTX and 7900GTX video cards when liquid cooling the main GPU (which removes
the default air flow).
The CHC-37-L06 is not intended for 7800/7900GT cards, which lack the same type
of VREG components.
Specifications
| |
Model |
|
CHC-37-L06 |
|
| |
Compatibility |
|
(Please see list) |
|
| |
Materials |
|
High Density
Copper, 24k Gold Plating |
|
| |
Tubing Size, ID |
|
1/4" (6mm) |
|
| |
Product Dimensions
WxHxD (w/ bracket) |
|
2.6" x
0.6" x 4.3" (6.5cm x 1.5cm x 11cm) |
|
| |
Product Weight |
|
5.5 ounces
(156g) |
|
| |
|
|
|
|
Components Included
Cooling block, thermal
compound, mounting hardware, installation sheet