Shop > Cooling Blocks > Video Card > GPU-180-H06

GPU-180-H06 (Vid/MB) [06mm, 1/4" ID]

6mm 
 More Pics  Diagrams  Other Data
 Manual


SKU: GPU-180-H06

$24.95 $27.99




Bookmark and Share


Intended Tubing Size

OD: 10mm (3/8")
ID: 6mm (1/4")
Wall: 2mm (5/64")
Tubing Diagram
Overview

Featuring a very efficient 200W patented design, the GPU-180-H06 is Koolance's lowest-profile chipset cooler. It is created from high density solid copper and plated in gold.

Created from high density solid copper and plated in gold, the GPU-180 includes a sliding mounting bracket to fit all types of chipset mounting holes (video or motherboard).
Two sizes of bracket tabs are included, plus mounting hooks for Intel chipsets and 8 aluminum self-adhesive video memory heat sinks.
 

Specifications

Model GPU-180-H06
Compatibility (Please see list)
Materials High Density Copper, 24k Gold Plating, Engineering Resin
Tubing Size, ID 1/4", 6mm
Product Dimensions
WxHxD
1.97" x 0.43" x 1.97" (5cm x 1.1cm x 5cm)
Product Weight 2.5 ounces (70.87g)

Components Included

Cooling block, thermal paste, hose clamps, 8 memory heat sinks, mounting hardware, manual