Shop > Cooling Blocks > Motherboard > GPU-180-L06

GPU-180-L06 (Vid/MB) [06mm, 1/4" ID]

6mm 
 More Pics  Other Data
 Manual


SKU: GPU-180-L06

$27.95 $30.99




Bookmark and Share


Intended Tubing Size

OD: 10mm (3/8")
ID: 6mm (1/4")
Wall: 2mm (5/64")
Tubing Diagram
Overview

Featuring a very efficient 200W patented design, the GPU-180-L06 has 360-degree rotational nozzles to achieve a variety of mounting directions on video card or motherboard chipsets.

Created from high density solid copper and plated in gold, the GPU-180 includes a sliding mounting bracket to fit all types of chipset mounting holes. Two sizes of bracket tabs are included, plus mounting hooks for Intel chipsets and 8 aluminum self-adhesive video memory heat sinks.

Specifications

Model GPU-180-L06
Compatibility (Please see list)
Materials High Density Copper, 24k Gold Plating, Engineering Resin
Tubing Size, ID 1/4", 6mm
Product Dimensions
WxHxD
1.6" x 1.6" x 1.3" (4.1cm x 4.1cm x 3.4cm)
Product Weight 2.6 ounces (74g)

Components Included

Cooling block, thermal paste, 8 memory heat sinks, mounting hardware, manual