MB-49-L06 (MB) [06mm, 1/4" ID]
6mm
More Pics
SKU: MB-49-L06
$39.99
Add
Intended Tubing Size
OD: 10mm (3/8")
ID: 6mm (1/4")
Wall: 2mm (5/64")
Overview
Typically, a motherboard's smaller components (such as VReg transistors) only conduct about 20-30% of heat to their top surfaces. By design, the majority of heat from all of these components is sinked into the mainboard itself.
Using Koolance's patented Hydra-Pak soft cooler technology, the MB-49-L06 can
efficiently remove heat from the rear side of mainboards up to 9.6" wide
(standard ATX size). Not only can this increase a motherboard's general
stability in certain situations, it allows more heat normally generated inside a
chassis to be dumped externally.
The MB-49-L06 includes two mounting holes to accommodate motherboard standoffs. It also has rotational 1/4" (6mm) ID nozzles.
Important Notes
- Koolance recommends this product
only to customers with extensive liquid cooling experience. While
positioning of the cooler is straightforward, additional care must be given
during assembly of this product. This may include padding large or sharp
solder points beneath the motherboard before installation to prevent any
damage to the cooler (ready-to-trim padding is included).
- This product should not be
filled with coolant until installed behind a motherboard within the
computer chassis. This is recommended because the Hydra-Pak may inflate with
coolant and disallow the motherboard from being properly mounted (without
stress that could possibly damage the cooler).
- This product will not work with CPU
sockets or CPU cooling blocks that feature a rear back plate. Otherwise,
coolant flow through the Hydra-Pak could be impaired or halted.
- In some situations, this product
may require chassis modification to allow the cooler's nozzle base to lay
flush with the motherboard back plate/tray. Koolance PC3-724/725/726/736 and
PC4-1024/1025/1026/1036 chassis should not require modification.
- Please review Koolance's
general product warranty. This product is ultimately installed at the
user's own risk.
Specifications
| |
Model |
|
MB-49-L06 |
|
| |
Compatibility |
|
(Please see list) |
|
| |
Materials |
|
Aluminum,
Hydra-PakTM |
|
| |
Tubing Size, ID |
|
1/4", 6mm |
|
| |
Product Dimensions
WxHxD |
|
10.24" x 6.7" x
0.55" (26cm x 17cm x 1.4cm) |
|
| |
Product Weight |
|
2 ounces
(57g) |
|
| |
|
|
|
|
Components Included
Cooling block