Shop > Pumps, Reservoirs > RP-1000BK

Reservoir and Pump, RP-1000BK, Black [no nozzles]

Choose Nozzle Size 
 More Pics  Diagrams  Other Data  Manual

SKU: RP-1000BK

$207.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Add Liquid Coolant?

(Click Image to Add)


Overview

(Also available in silver) The RP-1000 is a combined reservoir and pump unit which fits into a single 5.25" (CD) bay
. Featuring the powerful Koolance PMP-400 pump, it also includes temperature monitoring, a front LED display, reservoir, pump & fan speed control, and rear G 1/4" threaded nozzle sockets.

Features:
  • Fits a single 5.25" CD bay
  • Adjusts radiator fan speeds automatically, or with 10 manual levels
  • Manual pump speed adjustment
  • Variable temperature alarms on 3 independent sensors
  • Auto-cycle or static display of all connected temperature sensors
  • Variable safety shutdown temperature
  • Front and top reservoir blue LED lighting
  • Top refill plug

Pump:

  • Maximum Flow Rate: 8.5 L/min (2.25 gal/min)
  • Maximum Head Pressure: 6m (19.7ft)
  • Motor: Brushless DC, electronically commutated, spherical motor
  • Power Consumption (at max): 18W
  • Voltage Range: 8 to 13.2 VDC
  • Electrical Connector: 3-pin fan header with tachometer speed signal

IMPORTANT NOTE: The RP-1000 pump should never be run dry. Always test this product with coolant.


Specifications

Model RP-1000BK
Materials Aluminum housing, PMMA
Tubing Size, ID Any
Product Dimensions
WxHxD
5.8" x 1.65" x 8.74" (14.8cm x 4.2cm x 22.2cm)
Product Weight 2 pounds (907g)

Components Included

5.25" bay reservoir & pump (LED display, control board), 3 x temperature sensors, ATX pass-through wire, bay mounting screws, manual