Shop > Cooling Systems > External Unit > EXT-400BK-V3

Exos-LT, Black V3 [no nozzles]

Choose Nozzle Size 
 More Pics

SKU: EXT-400BK-V3

$199.99




Bookmark and Share


Add Tubing? (Sold per foot/305mm)

(Click Image to Add)


Add Liquid Coolant?

(Click Image to Add)


Add Nozzles?

(Click Image to Add)


Overview

The Exos-LT (Lite) is a special limited-edition version of the Koolance Exos. "V3" has a more powerful pump (PMP-300), G 1/4 BSP threaded nozzle sockets, and newly updated electronics.

At just under 5 pounds (2.2kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. Like all Exos systems, it will connect with any PC through a standard rear card slo
t. Available in black anodized aluminum.
  • Radiator fan speeds adjust automatically, or with 10 manual levels
  • Manual pump speed adjustment
  • Variable temperature alarms on 3 independent sensors
  • Auto-cycle or static display of all connected temperature sensors
  • Variable safety shutdown temperature
  • Blue reservoir LED lighting
  • Variable temperature alarm and shutdown
  • Adapted power connection - does not require an AC power outlet
  • Dual 80mm radiator fans
  • Optional attachment strap for systems "on the go"

Components Required

Cooler kits such as the CPU, hard drive, and video/motherboard chipset are not included with Koolance systems. To operate the system at minimum, a CPU cooler is required. Other liquid components (such as the radiator, pumps, and LED display) come pre-installed. For more information, please see How to Build a Koolance.


Performance

Relative performance graph is based on total wattage dissipation potential while maintaining a heat load at 55°C (131°F) with ambient of 25°C (77°F) and fans at 100% power. Actual system performance may vary.

Specifications

Model EXT-400BK-V3
Tubing Size, ID (Any)
Materials Aluminum Chassis & Radiator, Acrylic, ABS
Product Dimensions
WxHxD
7.7" x 3.35" x 16.34" (19.5cm x 8.5cm x 41.5cm)
Product Weight 4.8 lbs (2.2kg)


Components Included

Cooling unit (pumps/reservoir, radiator, fans, control board, LED display, etc.), manual, slot interface adapter, rubber foot pads, 3 x temperature sensors