CPU-300-V10 (CPU), [10mm, 3/8" ID]
10mm
More Pics
Diagrams
Other Data
SKU: CPU-300-V10
$19.95 $39.99
Add
Intended Tubing Size
OD: 13mm (1/2")
ID: 10mm (3/8")
Wall: 1.5mm (1/16")
Overview
New technology has allowed Koolance to advance its patented design even further, now for heat sources of up to 300W!
The CPU-300 uses a high density gold-plated copper cold plate with a cover of
heavy engineering resin.
The CPU-300 natively supports processors with Intel socket 478, AMD socket 462/A, and Intel
socket 370. With separate
adapters, it can also support AMD
AM2/AM2+/AM3, AMD 939/940/754, Intel LGA-775, and Intel 603/604. Please see
compatibility for specific hardware recommendations. The CPU-300 has threaded compression fittings for easy assembly.
Specifications
| |
Model |
|
CPU-300-V10 |
|
| |
Compatibility |
|
(Please see list) |
|
| |
Materials |
|
High Density
Copper, 24k Gold Plating, Engineering Resin |
|
| |
Tubing Size, ID |
|
3/8" (10mm) |
|
| |
Product Dimensions
WxHxD |
|
2.5" x
3" x 1.8" (6.4cm x 7.6cm x 4.5cm) |
|
| |
Product Weight |
|
11
ounces (312g) |
|
| |
|
|
|
|
Components Included
Cooling block,
thermal paste, copper sensor tape, mounting hardware, manual