Tubing, Clear UV-Reactive PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
10mm
More Pics
SKU: HOS-10CL
$1.29
Add
Intended Tubing Size
OD: 13mm (1/2")
ID: 10mm (3/8")
Wall: 1.5mm (1/16")
Clear UV-reactive PVC tubing: 10mm (3/8") internal diameter, 13mm (1/2") external diameter.
(Note: Tubing is priced per foot, 30.5cm. If you purchase more than 1 foot, it will come in one uncut piece.)