Reservoir and Pump, RP-1000BK, Black [no nozzles]
Choose Nozzle Size
More Pics
Diagrams
Other Data
Manual
SKU: RP-1000BK
$207.99
Add
Add Nozzles?
(Click Image to Add)
(None)
6mm
Nozzle Pair, Barb [For ID: 06mm (1/4")]
$7.49
10mm
Nozzle Pair, Barb [For ID: 10mm (3/8")]
$7.49
13mm
Nozzle Pair, Barb [For ID: 13mm (1/2")]
$8.99
6mm
Nozzle Pair, Compression [For ID: 06mm (1/4"), OD: 10mm (3/8")]
$7.99
10mm
Nozzle Pair, Compression [For ID: 10mm (3/8"), OD: 13mm (1/2")]
$8.99
Nozzle Pair, Compression [For ID: 10mm (3/8"); OD: 16mm (5/8")]
$11.99
13mm
Nozzle Pair, Compression [For ID: 13mm (1/2"), OD: 16mm (5/8")]
$9.99
Nozzle Pair, Compression [For ID: 13mm (1/2"); OD: 19mm (3/4")]
$12.49
6mm
Nozzle Pair, Swivel Angled [For ID: 06mm (1/4"), OD: 10mm (3/8")]
$12.99
10mm
Nozzle Pair, Swivel Angled [For ID: 10mm (3/8"), OD: 13mm (1/2")]
$14.99
13mm
Nozzle Pair, Swivel Angled [For ID: 13mm (1/2"), OD: 16mm (5/8")]
$14.99
Add Liquid Coolant?
(Click Image to Add)
(None)
Liquid Coolant Bottle, High-Performance, 700mL (Colorless)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (Fluorescent Blue)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Green)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Red)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Yellow)
$14.99
Liquid Coolant Bottle, Low-Conductivity, 700mL (Colorless)
$19.99
Overview
(Also available in
silver)
The RP-1000 is a combined reservoir and pump unit which fits into a single 5.25"
(CD) bay. Featuring the powerful Koolance PMP-400
pump,
it also includes temperature
monitoring, a front LED display, reservoir, pump & fan speed control, and rear G
1/4" threaded nozzle sockets.
Features:
- Fits a single 5.25" CD bay
- Adjusts radiator
fan speeds automatically, or with 10 manual levels
-
Manual pump speed adjustment
-
Variable temperature alarms on 3 independent
sensors
-
Auto-cycle or static display of all connected
temperature sensors
-
Variable safety shutdown temperature
-
Front and top reservoir blue LED lighting
-
Top refill plug
Pump:
- Maximum Flow Rate: 8.5 L/min (2.25 gal/min)
- Maximum Head Pressure: 6m (19.7ft)
- Motor: Brushless DC, electronically commutated, spherical motor
- Power Consumption (at max): 18W
- Voltage Range: 8 to 13.2 VDC
- Electrical Connector: 3-pin fan header with tachometer speed signal
IMPORTANT NOTE: The RP-1000
pump should never be run dry. Always test this product with coolant.
Specifications
| |
Model |
|
RP-1000BK |
|
| |
Materials |
|
Aluminum,
PMMA |
|
| |
Tubing Size, ID |
|
Any |
|
| |
Product Dimensions
WxHxD |
|
5.8" x 1.65" x
8.74" (14.8cm x 4.2cm x 22.2cm) |
|
| |
Product Weight |
|
2 pounds (907g) |
|
| |
|
|
|
|
Components Included
5.25" bay reservoir &
pump (LED display, control board),
3 x temperature
sensors, ATX pass-through wire, bay mounting screws, manual