Shop > Tubing > ID: 13mm (1/2") > HOS-13CL

Tubing, Clear PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]

13mm 
 More Pics

SKU: HOS-13CL

$1.79




Bookmark and Share


Intended Tubing Size

OD: 16mm (5/8")
ID: 13mm (1/2")
Wall: 1.5mm (1/16")
Tubing Diagram
Clear PVC tubing: 13mm (1/2") internal diameter, 16mm (5/8") external diameter. (Note: Tubing is priced per foot, 30.5cm. If you purchase more than 1 foot, it will come in one uncut piece.)