Shop > Cooling Blocks > Hard Drive > HD-57

HD-57 (HDx2) [no nozzles]

Choose Nozzle Size 
 More Pics  Diagrams
 Manual


SKU: HD-57

$49.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Overview

The double sided Koolance HD-57 captures heat from the spindle motor and printed circuit boards of one or two IDE, SATA, SCSI, or SAS drives. The HD-57 allows any available nozzle diameter.


Using Koolance's patented Hydra-PakTM soft cooler technology, the cooler's weight is substantially reduced while eliminating the need for thermal encapsulate required by earlier coolers.



NOTE: Depending on the nozzles chosen for it, the HD-57 water block may not work in all systems. If your chassis places the hard drive connections near a side panel (perpendicular to the front), make sure the selected HD-57 nozzles will fit. Each nozzle page has a "diagrams" button with dimensions. Furthermore, the HD-57 requires more room between hard drives than other Koolance hard drive water blocks. For a better understanding of compatibility, please click here.


Specifications

Model HD-57
Compatibility (Please see list)
Materials Aluminum, Hydra-PakTM
Tubing Size, ID 1/2" (13mm), 3/8" (10mm), or 1/4" (6mm)
Product Dimensions
WxHxD (w/ Back Plate)
4" x 6" x 0.9" (10.2cm x 15.3cm x 2.3cm)
Product Dimensions
WxHxD (w/o Back Plate)
4" x 6" x 0.7" (10.2cm x 15.3cm x 1.7cm)
Product Weight 7 ounces (198g)

Components Included

Cooling block, mounting screws, manual