Shop > Heat Exchangers > Radiators, 3xFan > HX-1020

Radiator, 3x120mm, Aluminum [no nozzles]

Choose Nozzle Size 
 More Pics  Diagrams  Other Data

SKU: HX-1020

$57.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Add Fan?

(Click Image to Add)


Overview

The HX-1020 provides an approximate 1000W of added heat dissipation when coupled with three 120mm fans. Vertical (perpendicular) G 1/4 BSP threaded nozzle sockets. Four 0.28" (7mm) long and twelve 1.4" (35mm) long mounting screws are included. Dual pass, 15mm (0.59") fan hole spacing.


Specifications

Model HX-1020
Materials Aluminum, Steel Shroud
Tubing Size, ID 1/2" (13mm), 3/8" (10mm), or 1/4" (6mm)
Product Dimensions
WxHxD
5.6" x 16.7" x 1.3" (14.1cm x 42.4cm x 3.3cm)
Product Weight 2.75 pounds (1.25kg)