Shop > Heat Exchangers > Radiators, 3xFan > EHX-1020SL

Radiator/Fans/Shroud, 3x120mm, Aluminum (Silver) [no nozzles]

Choose Nozzle Size 
 More Pics  Other Data

SKU: EHX-1020SL

$103.99




Bookmark and Share


Add Enclosure?

(Click Image to Add)


Add Nozzles?

(Click Image to Add)


Overview

(Also available in black)
The EHX-1020 is a dual-pass, triple-120mm fan heat exchanger, rated to about 1000W of heat dissipation. Three fans and a brushed aluminum shroud are included. This is the unit incorporated into Koolance PC4-1000 series systems, but provided separately for 3rd-party chassis integration.

When mounting in the top of a case, the EHX-1020 radiator will usually occupy the top 5.25" bay and requires 2 inches (51mm) of space above an upper-mounted power supply. Alternatively, Koolance offers the ENC-1020 enclosure to mount this unit externally. 8 mounting screws and metal bushings are included.

NOTE: The EHX-1020 is not sold as a consumer-level product, and does not include instructions on mounting the unit into a chassis. Unless mounted in an external enclosure, it will require permanent modification to the computer chassis (stencil available here). If you are not familiar with cutting tools, or are not capable of safely performing such alterations to your case, please consider an integrated Koolance solution. Technical support with regard to chassis modification is not provided by Koolance.
 

Specifications

Model EHX-1020SL
Materials Aluminum & Plastic Shroud, Aluminum Radiator
Tubing Size, ID 1/2" (13mm), 3/8" (10mm), or 1/4" (6mm)
Product Dimensions
WxHxD
6.9" x 16.9" x 2.4" (17.5cm x 43cm x 6cm)
Product Weight 3.4 lbs (1.5 kg)

Components Included

 Radiator with fan shroud, 3 x fans, 8 x mounting screws with bushings