Shop > Heat Exchangers > Accessories > ENC-1020BK

3x120mm Radiator Enclosure/Riser, Black

  
 More Pics

SKU: ENC-1020BK

$74.99




Bookmark and Share


Add Radiator?

(Click Image to Add)


Overview

(Also available in silver)
The ENC-1020 is an external enclosure for Koolance "3 x 120mm size" cooling units. Used in this way, no physical modification to the computer chassis is needed. Alternatively, with the ENC-1020's bottom panel removed, it could also function as a "riser" to help avoid internal chassis conflicts when permanently mounted. The ENC-1020 is made of high quality, brushed and anodized aluminum, with an acrylic front bezel.

When using the ENC-1020 externally, two rear port holes are provided for nozzles. The rear side also has a DB9-pin plug which will connect with 3-pin radiator fans on the inside of the ENC-1020. Fan power is then passed through an external cable and DB9 PCI slot adapter (both included) for internal PC connection.
The Koolance PCI slot adapter will fit tubing up to 3/8" (10mm) ID, 1/2" (13mm) OD. Larger diameter tubing will need to be routed via a separate BKT-PCI-G with properly sized nozzles.

When using the ENC-1020 as a riser, the bottom aluminum panel can be removed.
In this manner, tubing and radiator fan wires can be routed directly into the computer chassis (provided there is a hole available to do so). NOTE: With the ENX-1020 and EHX-1000/1020, Koolance chassis will require some minor cutting for the nozzles when mounting it permanently as a riser (unless tubing is routed externally). Long bolts are included to permanently mount the ENC-1020 to the original Koolance screw holes.

 

Specifications

Model ENC-1020BK
Materials Aluminum & Acrylic
Product Dimensions
WxHxD
8.1" x 17.1" x 2.2" (20.5cm x 43.5cm x 5.5cm)
Product Weight 1.2 lbs (0.54 kg)

Components Included

Aluminum enclosure with bottom panel, DB9-pin cable, DB9-pin slot adapter, 3-pin fan extension cable, 8 x long mounting bolts with nuts, 4 x rubber feet, velcro mounting strips (used optionally)