Shop > Cooling Blocks > Motherboard > CHC-125

CHC-125 (MB) [no nozzles]

Choose Nozzle Size 
 More Pics  Diagrams
 Manual


SKU: CHC-125

$44.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Overview

The CHC-125 has improved heat transfer over the earlier CHC-120-V06. It is designed to provide high efficiency liquid cooling for motherboard northbridge or southbridge chipsets (including those below PCI-Express cards), or heat sources up to approximately 175W. Materials include a solid high-density copper cold plate, brass top, and anti-corrosive nickel plating.

The CHC-125 also has 360-degree rotational sockets, enabling the use of Koolance G 1/4 BSP threaded nozzles of any diameter and type. While mounting a southbridge chipset, the offset swiveling nozzles retain the ability to avoid most PCI-Express video card conflicts.

Specifications

Model CHC-125
Compatibility (Please see list)
Materials High Density Copper Cold Plate, Brass Top, Nickel-Plating
Tubing Size, ID (Any)
Product Dimensions
WxHxD
1.5" x 1.5" x 0.43" (3.8cm x 3.8cm x 1.1cm)
Product Weight 4 ounces (113g)

Components Included

Cooling block, thermal paste, mounting hardware