Shop > Cooling Blocks > CPU > CPU-340

CPU-340 (CPU), [no nozzles]

Choose Nozzle Size 
 More Pics  Diagrams  Other Data
 Manual


SKU: CPU-340

$49.95 $54.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Overview

Heat transfer has been improved in the CPU-340 over the earlier CPU-330. The rugged new Koolance CPU-340 provides ultra low temperatures in single or multi-core configurations using a patented Koolance design. Materials include a high-density solid copper cold plate, brass top, and anti-corrosive nickel plating.

A back plate maximizes heat transfer with precision contact. The CPU-340 also features a universal mounting adapter and standard G 1/4 BSP threading for any Koolance nozzle diameter.
Please select the desired nozzle type for this base model (it does not include nozzles).

The CPU-340 supports most boards using the following processors:
  • AMD AM2/AM2+/AM3 and 939/940/754 processors (64, Opteron, X2, FX, Sempron)
  • AMD "F" 1207 (Quad, Opteron, X2, FX)
  • AMD "A" 462 (XP, Duron)
  • Intel LGA775 (Quad, Core 2 Duo, Core Duo, Extreme, Pentium)
  • Intel 478 (Pentium 4, D, EE, M, Celeron)
  • Intel Xeon (603, 604, LGA771)


Specifications

Model CPU-340
Compatibility (Please see list)
Materials High Density Copper Cold Plate, Brass Top, Nickel-Plating
Tubing Size, ID 3/8" (10mm); 1/2" (13mm) and 1/4" (6mm) available
Product Dimensions
WxHxD
2.4" x 2.4" x 0.63" (6cm x 6cm x 1.6xcm)
Product Weight w/ Bracket 1.10 lbs (508g)

Components Included

Cooling block, thermal paste, copper sensor tape, mounting hardware, manual