Exos-2.5, Black [no nozzles]
Choose Nozzle Size
More Pics
Diagrams
Manual
SKU: EX2-1050BK
$374.99
Add
Add Liquid Coolant?
(Click Image to Add)
(None)
Liquid Coolant Bottle, High-Performance, 700mL (Colorless)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (Fluorescent Blue)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Green)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Red)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Yellow)
$14.99
Liquid Coolant Bottle, Low-Conductivity, 700mL (Colorless)
$19.99
Add Tubing? (Sold per foot/305mm)
(Click Image to Add)
(None)
10mm
Tubing, Black PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
13mm
Tubing, Black PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
10mm
Tubing, Blue UV-Reactive PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
13mm
Tubing, Blue UV-Reactive PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
13mm
Tubing, Clear PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
6mm
Tubing, Clear UV-Reactive PVC, 1ft/30.5cm [ID: 06mm (1/4"); OD: 10mm (3/8")]
$0.99
10mm
Tubing, Clear UV-Reactive PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
10mm
Tubing, Green UV-Reactive PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
13mm
Tubing, Green UV-Reactive PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
10mm
Tubing, Orange UV-Reactive PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
13mm
Tubing, Orange UV-Reactive PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
10mm
Tubing, Silver PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
13mm
Tubing, Silver PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
Add Nozzles?
(Click Image to Add)
(None)
6mm
Nozzle Pair, Barb [For ID: 06mm (1/4")]
$7.49
10mm
Nozzle Pair, Barb [For ID: 10mm (3/8")]
$7.49
13mm
Nozzle Pair, Barb [For ID: 13mm (1/2")]
$8.99
6mm
Nozzle Pair, Compression [For ID: 06mm (1/4"), OD: 10mm (3/8")]
$7.99
10mm
Nozzle Pair, Compression [For ID: 10mm (3/8"), OD: 13mm (1/2")]
$8.99
Nozzle Pair, Compression [For ID: 10mm (3/8"); OD: 16mm (5/8")]
$11.99
13mm
Nozzle Pair, Compression [For ID: 13mm (1/2"), OD: 16mm (5/8")]
$9.99
Nozzle Pair, Compression [For ID: 13mm (1/2"); OD: 19mm (3/4")]
$12.49
6mm
Nozzle Pair, Swivel Angled [For ID: 06mm (1/4"), OD: 10mm (3/8")]
$12.99
10mm
Nozzle Pair, Swivel Angled [For ID: 10mm (3/8"), OD: 13mm (1/2")]
$14.99
13mm
Nozzle Pair, Swivel Angled [For ID: 13mm (1/2"), OD: 16mm (5/8")]
$14.99
Overview
(Also available in
silver)
The Exos-2.5 possesses triple 120mm fans and an extended heat exchanger for
approximately 1000W of cooling capacity. Its powerful
PMP-400 pump also better assists systems with multiple blocks,
splitters, and other components that naturally reduce flow and pump pressure.
The Exos-2.5 features rear G 1/4 BSP threaded inlet and outlet nozzle sockets
(nozzles are not included). This allows any Koolance G 1/4 BSP nozzle or threaded
quick-disconnect to be added to the unit. Like all Exos systems, the Exos-2.5 will connect with any PC through a
standard rear card slot. This is ideal to avoid any modification to the computer
chassis.
NOTE: The included Exos Slot Adapter will accommodate tubing up to 3/8" (10mm) ID, 1/2" (13mm) OD. If using 1/2" (13mm) ID tubing, Koolance recommends the BKT-PCI-G with your preferred nozzles.
- Variable pump speed via the front display
- Rear G 1/4 BSP inlet and outlet nozzle sockets
- Radiator fan speeds adjust automatically, or
with 10 manual levels
- Blue reservoir LED lighting
- Top coolant fill plug
- Independently-variable alarm and safety shutdown temperatures
on all three sensors!
- Adapted power connection - does not require an AC power outlet
- Optional
attachment strap for systems "on the go"
Using Smaller Diameter Water Blocks
Using a parallel hose configuration with
tubing
splitters will help maintain coolant flow rate when using Koolance blocks
with smaller internal diameter nozzles, such as 1/4" (6mm). (Please
see the User Manual
for more information.)
Components
Required
Cooler kits such
as the CPU, hard drive, and video/motherboard chipset are not included
with Koolance systems. To operate the system at minimum, a CPU cooler is
required. Other liquid components (such as the radiator, pumps, and LED display)
come pre-installed. For more information, please see
How to
Build a Koolance.
Performance
 |
Relative
performance graph is based on total wattage dissipation potential while
maintaining a heat load at 55°C (131°F) with ambient of 25°C (77°F) and fans
at 100% power. Actual system performance may vary. |
Specifications
| |
Model |
|
EX2-1020BK |
| |
Compatibility |
|
ATX Computers |
| |
Materials |
|
Aluminum
Chassis & Heat Exchanger, Acrylic Faceplate, Acrylic Reservoir |
| |
Tubing Size, ID |
|
1/2"
(13mm), 3/8" (10mm), or 1/4" (6mm) |
| |
Product Dimensions (w/o
Nozzles & Handles)
WxHxD |
|
8.4" x 3.75" x
22.2" (21.3cm x 9.5cm x 56.5cm) |
| |
Product Weight |
|
7.4
pounds (3.4kg) |
| |
|
|
|
|
Components Included
Cooling unit
(pump/reservoir, radiator, fans, control board, LED display, etc.), manual, slot
interface adapter, rubber feet, 3 x temperature
sensors