Shop > Fittings & Nozzles > Quick Disconnects > ID: 06mm (1/4") > VL2-06BKT

QDC (Low Profile) Shutoff Nozzle, Pair w/ L-Bracket [For ID: 06mm, 1/4"]

6mm 
 More Pics

SKU: VL2-06BKT

$29.99




Bookmark and Share


Intended Tubing Size

OD: 10mm (3/8")
ID: 6mm (1/4")
Wall: 2mm (5/64")
Tubing Diagram
Koolance 6mm (1/4") ID quick-disconnect shutoff valve pair with L-bracket. Nozzles feature hose barbs on the inside and compression fittings on the outside. The quick-disconnects enable convenient connection and disconnection of external devices such as a Koolance Exos and Exos-LT.

After unscrewing, the quick-disconnect nozzles will separate. Liquid on both sides will be automatically obstructed with only 0.5-1mL freed. The nozzles are nickel-plated brass, silicone o-rings.