Shop > Fittings, Nozzles > Quick Disconnects > ID: 10mm (3/8") > VL2-10BKT

QDC (Low Profile) Shutoff Nozzles, Pair w/ L-Bracket [For ID: 10mm, 3/8"]

10mm 
 More Pics

SKU: VL2-10BKT

$29.99




Bookmark and Share


Intended Tubing Size

OD: 13mm (1/2")
ID: 10mm (3/8")
Wall: 1.5mm (1/16")
Tubing Diagram
Koolance 10mm (3/8") ID quick-disconnect shutoff valve pair with L-bracket. Nozzles feature hose barbs on the inside and compression fittings on the outside. The quick-disconnects enable the convenient connection and disconnection of external devices such as a Koolance Exos-2.

After unscrewing, the quick-disconnect nozzles will separate. Liquid on both sides will be automatically obstructed with only 1-2mL freed. The nozzles are nickel-plated brass.