HD-60 (HDx2) [no nozzles]
Choose Nozzle Size
More Pics
Diagrams
Manual
SKU: HD-60
$54.99
Add
Add Nozzles?
(Click Image to Add)
(None)
6mm
Nozzle Pair, Barb [For ID: 06mm (1/4")]
$7.49
10mm
Nozzle Pair, Barb [For ID: 10mm (3/8")]
$7.49
13mm
Nozzle Pair, Barb [For ID: 13mm (1/2")]
$8.99
6mm
Nozzle Pair, Compression [For ID: 06mm (1/4"), OD: 10mm (3/8")]
$7.99
10mm
Nozzle Pair, Compression [For ID: 10mm (3/8"), OD: 13mm (1/2")]
$8.99
6mm
Nozzle Pair, Swivel Angled [For ID: 06mm (1/4"), OD: 10mm (3/8")]
$12.99
10mm
Nozzle Pair, Swivel Angled [For ID: 10mm (3/8"), OD: 13mm (1/2")]
$14.99
13mm
Nozzle Pair, Swivel Angled [For ID: 13mm (1/2"), OD: 16mm (5/8")]
$14.99
Add Swiveling Elbow Fittings?
(Click Image to Add)
(None)
Choose Nozzle Size
Fitting Pair, Swiveling Elbow
$19.99
Choose Nozzle Size
Fitting Pair, Swiveling Elbow (Low Profile)
$19.99
Overview
The double sided Koolance HD-60 captures heat from the spindle motor and printed circuit boards of one or two IDE,
SATA, SCSI, or SAS drives. The HD-60 allows any available nozzle diameter.
The HD-60 is an all-metal water block, providing a thin profile of just 5/16"
(8.5mm) for single or dual hard drive cooling. One bi-pack of thermal
encapsulate is provided with the HD-60 for cooling a single hard drive. A
Second Hard Drive Kit is required if cooling two drives.
NOTE: The HD-60 water block may not work in all systems. If your chassis places
the hard drive connections near a side panel (perpendicular to the front), make sure there is sufficient clearance for the HD-60. For a better understanding of compatibility,
please click here.
Specifications
| |
Model |
|
HD-60 |
|
| |
Compatibility |
|
(Please see list) |
|
| |
Materials |
|
Stainless
Steel |
|
| |
Tubing Size, ID |
|
1/2" (13mm),
3/8" (10mm), or 1/4" (6mm) |
|
| |
Product Dimensions
WxHxD |
|
4" x 6.8" x
0.31" (10.2cm x 17.3cm x 0.85cm) |
|
| |
Product Weight |
|
7 ounces
(198g) |
|
|
|
|
|
|
Components Included
Cooling block, mounting
screws, one thermal encapsulate bi-pack, manual