Fan, 80x25mm (COM-F03)
More Pics
SKU: COM-F03
$1.95 $4.99
Add
[This product is available with volume discounts for 500 qty or more. Please
contact us for details.]
Koolance high quality, dual ball-bearing fan.
- Dimensions: 80x80x25mm
- Type: Dual Ball-Bearing
- Connector: 3-pin (2-wire)
- Rated Voltage: 12VDC
- Current: 0.35A
- Speed: 3000RPM (max)
- Airflow: 42CFM (max)
- Noise: 28.61dBA (max)