3x120mm Fan Radiator Shroud, Black
More Pics
Diagrams
SKU: SHR-1020BK
$34.99
Add
Koolance radiator and fan shroud, designed for 3 x 120mm fans. High quality, brushed and anodized aluminum with polymer side rails. Mounting bushings and bolts are included. 17mm fan hole spacing. Hole stencil is
available here. Dimensions: 7.25" x 1.25" x 16.50" (18.4cm x 3.2cm x 42cm).