Shop > Power Supplies > BKT-PS210P

PSU Mounting Plate for PC3/PC4/PC5 Chassis

  
 More Pics

SKU: BKT-PS210P

$9.99




Bookmark and Share


Custom steel power supply mounting hardware for installing the Koolance PSU-1300ATX-12N Rev 1.5 and PSU-1000ATX-12N into some Koolance PC3, PC4, and PC5 (Lian-Li V-series) based chassis. This can help avoid the need to modify the existing power supply mounting location, provided the chassis revision supports this product.

Extension pieces are also included for other 3rd-party chassis that may benefit from mounting the power supply 9.5cm (3.74") outside the rear of the chassis (to free internal space). This requires a power supply opening of roughly 15.4cm x 8.7cm (6.1" x 3.4"), and would not be compatible with Koolance chassis without some minor enlargement of the mounting hole.

NOTE: The PC3/PC4 chassis must have a removable PSU plate in order to use this product. Some chassis versions may have a fixed power supply mounting area, or a full removable back plate for the PSU and nearby chassis fans, and these would require regular modification in order to mount the PSU-1300ATX-12N.