Shop > Fans > FAN-14025HBK

Fan, 140x27mm (FAN-14025HBK)

  
 More Pics

SKU: FAN-14025HBK

$14.99




Bookmark and Share


Koolance high quality, dual ball-bearing fan.
  • Dimensions: 140x140x27mm
  • Type: Dual Ball-Bearing
  • Connector: 3-pin (2-wire)
  • Rated Voltage: 12VDC
  • Current: 0.20A
  • Speed: 2200RPM (max)
  • Static Pressure: 1.9mm-H2O
  • Airflow: 91.2CFM (max)
  • Noise: 36.3dBA (max)