Shop > Cooling Blocks > Motherboard > MVR-100

MVR-100 (MB VReg) [no nozzles]

Choose Nozzle Size 
 More Pics  Manual

SKU: MVR-100

$24.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Add Heat Plate?

(Click Image to Add)


Overview

The MVR-100 is a universal water block for motherboard MOSFET-based voltage regulator circuits. Koolance offers various swappable cold plates for the MVR-100 to fit a wide variety of motherboard brands and models.
Materials include copper with anti-corrosive nickel plating. G 1/4 BSP nozzle threading.

[NOTE: Currently, the MVR-PLT140 is the only compatible heat transfer plate for the MVR-100. The others are used with the Koolance MVR-40.] To determine which Koolance heat transfer plate is required for your motherboard, simply measure the length and width of the original thermal interface material for that area. Then, if available, select a heat transfer plate that roughly matches the length and width (to within about 2mm, or 1/16"). The heat transfer plate is screwed directly into the MVR-100, and both are mounted to the motherboard via swinging arms.

NOTE: If Koolance does not have the correct size of heat transfer plate for your motherboard, please let us know your required size. We will try to make one available if we receive sufficient demand.
 


Specifications

Model MVR-100
Compatibility (Please see list)
Materials Copper, Nickel-Plating
Tubing Size, ID 3/8" (10mm), 1/2" (13mm), and 1/4" (6mm) available
Product Dimensions
WxHxD
0.67" x 0.55" x 3.9" (1.7cm x 1.4cm x 10cm)
Product Weight 4.5 ounces (140g)

Components Included

Cooling block, thermal paste, mounting hardware